(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
ZDUA/ZDUB Series (Part Number)

ZDUA/ZDUB Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      36,258VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Compact terminal block / panel mount / excellent earthquake resistance due to tension clamp technology.

 
Part Number
ZDUB 2.5-2/2AN/DB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNumber of input/outputs Rated current (IEC)
(A)
Rated current (UL)
(A)
Type Features Application Pitch Between Terminals
(mm)
Collar Rated voltage (IEC)
(V)
Rated voltage (UL)
(V)
Model Included cover Driver cutting edge dimension
(mm)
Impulse withstand voltage
(kV)

38,341 VND

4 Piece(s) 4 Day(s) or more 1 to 12420End terminal block2-way connectionFor direct mounting5.1Dark beige800600ZDUB 2.5-2/2AN/DBN/A0.6 × 3.5 / 1.0 × 5.58

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Wiring Method Spring Mounting Method For DIN 15 mm (TS15) Parts/Completed products Individual parts
Number of Poles(Pole) 1 Rated wire size(mm2) 2.5 Wire connection range Min to Max(mm2) 0.13 to 4
Wire coating peeling length(mm) 10 Flame retardant class UL94 V-0

Please check the type/dimensions/specifications of the part ZDUB 2.5-2/2AN/DB in the ZDUA/ZDUB Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ZDUB 2.5-2/2AN/DB trong chuỗi ZDUA/ZDUB Series.

Products like this...

Part Number
1720920000
1720950000
ZDUA 2.5-2
ZDUB 2.5-2/2AN/DM
ZDUB 2.5-2/4AN/DM
ZPEA 2.5-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNumber of input/outputs Rated current (IEC)
(A)
Rated current (UL)
(A)
Type Features Application Pitch Between Terminals
(mm)
Collar Rated voltage (IEC)
(V)
Rated voltage (UL)
(V)
Model Included cover Driver cutting edge dimension
(mm)
Impulse withstand voltage
(kV)

36,656 VND

4 Piece(s) 4 Day(s) or more 1 to 12420Center Terminal Block2 connectionsFor DIN rail5.1Dark Beige500300ZDUA2.5-2NA0.6 x 3.56

59,763 VND

2 Piece(s) 4 Day(s) or more 1 to 1--Center Terminal Block2 connectionsFor DIN rail5.1Green/yellow--ZPEA2.5-2NA0.6 x 3.56

38,740 VND

4 Piece(s) 4 Day(s) or more 1 to 12420Middle terminal block2-way connectionFor DIN rails5.1Dark beige500300ZDUA 2.5-2N/A0.6 × 3.5 / 1.0 × 5.56

38,341 VND

4 Piece(s) 4 Day(s) or more 1 to 12420Middle terminal block2-way connectionFor direct mounting5.1Dark beige800600ZDUB 2.5-2/2AN/DMN/A0.6 × 3.5 / 1.0 × 5.58

47,503 VND

3 Piece(s) 4 Day(s) or more 2 to 22420Middle terminal block4-way connectionFor direct mounting10.2Dark beige800600ZDUB 2.5-2/4AN/DMN/A0.6 × 3.5 / 1.0 × 5.58

61,848 VND

2 Piece(s) 4 Day(s) or more 1 to 1--Middle terminal block2-way connectionFor DIN rails5.1Green/yellow--ZPEA 2.5-2N/A1.0 × 5.5 / 0.6 × 3.56