(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
ø22 TW Series Selector Switch, Key-Control Type
Part Number |
---|
ASW3K3SD-243 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Contact configuration (key lock, selector) | Notch number | Suspend/Return | Dimension depth (mm) | Specifications | Current Capacity at VAC 110 (A) | Current Capacity at VDC 24 (A) | Contact | Notch angle (°C) | Key removal position | Number of Contacts |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
872,251 VND | 1 Piece(s) | 14 Day(s) or more | [Other] 3S | 3 | Stop each position | 88.4 | Circuit number: 243 | 5 | 4 | Silver | 45 | Remove middle | 3 |
Loading...Tải…
Type | Keylock switch | Shape | Circular Type. | Mounting Hole | φ22.3 |
---|---|---|---|---|---|
Illumination | NA | With key | Available | Terminal shape | Screw terminal |
Protection function (environmentally resistant) | IP54 | Representative Standard | CE / UL / TUV / CCC / CSA | Dimension vertical(mm) | 41.4 |
Dimension width(mm) | 30 | Lock removing method | NA |
Please check the type/dimensions/specifications of the part ASW3K3SD-243 in the ø22 TW Series Selector Switch, Key-Control Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ASW3K3SD-243 trong chuỗi ø22 TW Series Selector Switch, Key-Control Type.
Part Number |
---|
ASW21K10 |
ASW21K11 |
ASW21K20 |
ASW22K11 |
ASW2K01B |
ASW2K10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Contact configuration (key lock, selector) | Notch number | Suspend/Return | Dimension depth (mm) | Specifications | Current Capacity at VAC 110 (A) | Current Capacity at VDC 24 (A) | Contact | Notch angle (°C) | Key removal position | Number of Contacts |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
520,594 VND | 1 Piece(s) | Same day | 1a | 2 | [Return] Right return | 68.4 | Circuit number not specified | 10 | 8 | Silver | 90 | Left Absent | 1 | ||
619,474 VND | 1 Piece(s) | Same day | 1a1b | 2 | [Return] Right return | 68.4 | Circuit number not specified | 10 | 8 | Silver | 90 | Left Absent | 2 | ||
658,500 VND | 1 Piece(s) | 6 Day(s) or more | 2a | 2 | [Return] Right return | 68.4 | Circuit number not specified | 10 | 8 | Silver | 90 | Left Absent | 2 | ||
588,296 VND | 1 Piece(s) | 14 Day(s) or more | 1a1b | 2 | [Return] Left Return | 68.4 | Circuit number not specified | 10 | 8 | Silver | 90 | Right removed | 2 | ||
543,500 VND | 1 Piece(s) | 6 Day(s) or more | [Other] 1b | 2 | Stop each position | 68.4 | Circuit number not specified | 10 | 8 | Silver | 90 | Left Absent | 1 | ||
520,594 VND | 1 Piece(s) | Same day | 1a | 2 | Stop each position | 68.4 | Circuit number not specified | 10 | 8 | Silver | 90 | Fully remove | 1 |