(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
ø22 TW Series Selector Switch, Arrow Handle (Part Number)

ø22 TW Series Selector Switch, Arrow Handle
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      228,698VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ø22 TW Series Selector Switch, Arrow Handle

 
Part Number
ASW340
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngContact configuration (key lock, selector) Notch number Suspend/Return Dimension depth
(mm)
Specifications Current Capacity at VAC 110
(A)
Current Capacity at VDC 24
(A)
Contact Notch angle
(°C)
Number of Contacts Special notes

586,644 VND

1 Piece(s) 6 Day(s) or more 4a3Stop each position94.4Circuit number not specified108Silver454-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Selector Shape Circular Type. Mounting Hole φ22.3
Illumination NA With key NA Terminal shape Screw terminal
Protection function (environmentally resistant) IP65 Representative Standard CE / UL / TUV / CCC / CSA Dimension vertical(mm) 41.4
Dimension width(mm) 30 Lock removing method NA Terminal configuration/contact operation (notch position) Reference to catalog required

Please check the type/dimensions/specifications of the part ASW340 in the ø22 TW Series Selector Switch, Arrow Handle series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ASW340 trong chuỗi ø22 TW Series Selector Switch, Arrow Handle.

Products like this...

Part Number
ASW211
ASW2110
ASW2111
ASW34S-237
ASW43S-461
ASW44S-405
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngContact configuration (key lock, selector) Notch number Suspend/Return Dimension depth
(mm)
Specifications Current Capacity at VAC 110
(A)
Current Capacity at VDC 24
(A)
Contact Notch angle
(°C)
Number of Contacts Special notes

324,081 VND

1 Piece(s) 10 Day(s) 1a1b2Stop each position74.4Circuit number not specified108Silver902-

233,602 VND

1 Piece(s) 6 Day(s) or more 1a2[Return] Right return74.4Circuit number not specified108Silver901-

297,451 VND

1 Piece(s) 14 Day(s) or more 1a1b2[Return] Right return74.4Circuit number not specified108Silver902-

826,227 VND

1 Piece(s) 14 Day(s) or more [Other] 4S3Stop each position94.4Circuit number: 23754Silver454Reference to catalog required (circuit number)

669,409 VND

1 Piece(s) 14 Day(s) or more [Other] 3S4Stop each position94.4Circuit number: 46154Silver453Reference to catalog required (circuit number)

831,131 VND

1 Piece(s) 6 Day(s) or more [Other] 4S4Stop each position94.4Circuit number: 40554Silver454Reference to catalog required (circuit number)