(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

High-flex CAT5e LAN cable (Part Number)

High-flex CAT5e LAN cable
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      890,658VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
- A shielded LAN cable with a special polymer that provides unprecedented flexibility.

 
Part Number
C5E(S-HFR)(K)-10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShield Details FA Network Standard Connector Type Length Length: Fixed Cable Feature UL PoE (Power Supply) AWG size
(AWG)
Application Sheath (outer coating) material Insulation body materials Ground wire Length
(m)
Connector

2,198,931 VND

1 Piece(s) 4 Day(s) or more Double Layer ShieldNo StandardRJ45-RJ45Fixed10.0 to 19.9Oil-Resistant / Flex ResistantCable Compatible / Connector IncompatibleNon-Compatible26Movable section signalPVCSpecial polymerNA10-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Category CAT5e Shield Structure Shielded・STP Cable Conductor Stranded Wire
Conductor Size AWG26 (0.12sq) No. of Cores (No. of Connection Pins) 8 Core Cable Outer Diameter 6.0 to 6.9
Color Black Sheath Material PVC Number of conductors (pair strand type)(P) 4
Finished outer diameter(mm) 6.8 Rated voltage(V) 30 Cable Type Standard

Please check the type/dimensions/specifications of the part C5E(S-HFR)(K)-10 in the High-flex CAT5e LAN cable series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần C5E(S-HFR)(K)-10 trong chuỗi High-flex CAT5e LAN cable.

Products like this...

Part Number
C5E(S-HFR)(K)-1
C5E(S-HFR)(K)-12
C5E(S-HFR)(K)-2
C5E(S-HFR)(K)-3
C5E(S-HFR)(K)-4
C5E(S-HFR)(K)-5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngShield Details FA Network Standard Connector Type Length Length: Fixed Cable Feature UL PoE (Power Supply) AWG size
(AWG)
Application Sheath (outer coating) material Insulation body materials Ground wire Length
(m)
Connector

890,658 VND

1 Piece(s) 4 Day(s) or more Double Layer ShieldNo StandardRJ45-RJ45Fixed1.0 to 1.9Oil-Resistant / Flex ResistantCable Compatible / Connector IncompatibleNon-Compatible26Movable section signalPVCSpecial polymerNA1-

2,503,250 VND

1 Piece(s) 4 Day(s) or more Single Layer Shield----Flex Resistant---For movable part's signal (with RJ45 connectors on both ends)Special polymer-N/A-RJ45 connector on both ends

1,055,500 VND

1 Piece(s) Same day Double Layer ShieldNo StandardRJ45-RJ45Fixed2.0 to 2.9Oil-Resistant / Flex ResistantCable Compatible / Connector IncompatibleNon-Compatible26Movable section signalPVCSpecial polymerNA2-

1,276,545 VND

1 Piece(s) 4 Day(s) or more Double Layer ShieldNo StandardRJ45-RJ45Fixed3.0 to 4.9Oil-Resistant / Flex ResistantCable Compatible / Connector IncompatibleNon-Compatible26Movable section signalPVCSpecial polymerNA3-

1,315,463 VND

1 Piece(s) 4 Day(s) or more Double Layer ShieldNo StandardRJ45-RJ45Fixed3.0 to 4.9Oil-Resistant / Flex ResistantCable Compatible / Connector IncompatibleNon-Compatible26Movable section signalPVCSpecial polymerNA4-

1,552,523 VND

1 Piece(s) 4 Day(s) or more Double Layer ShieldNo StandardRJ45-RJ45Fixed5.0 to 6.9Oil-Resistant / Flex ResistantCable Compatible / Connector IncompatibleNon-Compatible26Movable section signalPVCSpecial polymerNA5-