(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
ø22 TW Series Pilot Light (Part Number)

ø22 TW Series Pilot Light
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      331,039VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

TW series pilot light.
[Features]
·Integral heavy type that emphasizes environmental resistance (Heavy type)
·Adoption of SS terminal with finger protection structure
·Significant reduction in wiring man-hours for round crimp terminals
·Protection structure is IP65 (IEC60529)
·Main models are UL, CSA certified products and EN standard compliant products

 
Part Number
APW116DY
APW126DY
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShape Color Rated Voltage
(V)
Protection function (environmentally resistant) Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Specifications Features Shape

543,500 VND

1 Piece(s) 25 Day(s) [Round] Circular.Yellow[Other] AC100/110V[Available] IP6539.229.676.5Jet proof/Oil proof typeNormal typeFlat Type

543,500 VND

1 Piece(s) 25 Day(s) [Round] Circular.Yellow[Other] AC200/220V[Available] IP6539.229.676.5Jet proof/Oil proof typeNormal typeFlat Type

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Mounting Hole Size Ø22.3 Light Source LED Representative Standard CE / UL / TUV / CCC / CSA
Terminal shape Screw terminal Lock removing method NA