(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
ø22 TW Series Pilot Light (Part Number)

ø22 TW Series Pilot Light
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      331,039VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

TW series pilot light.
[Features]
·Integral heavy type that emphasizes environmental resistance (Heavy type)
·Adoption of SS terminal with finger protection structure
·Significant reduction in wiring man-hours for round crimp terminals
·Protection structure is IP65 (IEC60529)
·Main models are UL, CSA certified products and EN standard compliant products

 
Part Number
APW1B22DR
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShape Color Rated Voltage
(V)
Protection function (environmentally resistant) Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Specifications Features Shape

371,000 VND

1 Piece(s) 6 Day(s) or more [Round] Circular.[Red] Red.AC/DC24V[Available] IP65373051.3Jet proof/Oil proof typeNameplate typeFlat Type

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Mounting Hole Size Ø22.3 Light Source LED Representative Standard CE / UL / TUV / CCC / CSA
Terminal shape Screw terminal Lock removing method NA

Please check the type/dimensions/specifications of the part APW1B22DR in the ø22 TW Series Pilot Light series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần APW1B22DR trong chuỗi ø22 TW Series Pilot Light.

Products like this...

Part Number
APW116DY
APW122DA
APW122DG
APW216DA
APW216DG
APW216DPW
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngShape Color Rated Voltage
(V)
Protection function (environmentally resistant) Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Specifications Features Shape

543,500 VND

1 Piece(s) 25 Day(s) [Round] Circular.Yellow[Other] AC100/110V[Available] IP6539.229.676.5Jet proof/Oil proof typeNormal typeFlat Type

342,533 VND

1 Piece(s) 25 Day(s) [Round] Circular.[Other] AmberAC/DC24V[Available] IP65373051.3Jet proof/Oil proof typeNormal typeFlat Type

333,014 VND

1 Piece(s) 9 Day(s) [Round] Circular.GreenAC/DC24V[Available] IP65373051.3Jet proof/Oil proof typeNormal typeFlat Type

543,500 VND

1 Piece(s) 6 Day(s) or more [Round] Circular.[Other] Amber[Other] AC100/110V[Available] IP6539.23084.5Jet proof/Oil proof typeNormal typeCusp

538,198 VND

1 Piece(s) 6 Day(s) or more [Round] Circular.Green[Other] AC100/110V[Available] IP6539.23084.5Jet proof/Oil proof typeNormal typeCusp

494,336 VND

1 Piece(s) 6 Day(s) or more [Round] Circular.[White] Pure White[Other] AC100/110V[Available] IP6539.23084.5Jet proof/Oil proof typeNormal typeCusp