(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
TW series pilot light.
[Features]
·Integral heavy type that emphasizes environmental resistance (Heavy type)
·Adoption of SS terminal with finger protection structure
·Significant reduction in wiring man-hours for round crimp terminals
·Protection structure is IP65 (IEC60529)
·Main models are UL, CSA certified products and EN standard compliant products
Part Number |
---|
APW1B16DR |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Shape | Color | Rated Voltage (V) | Protection function (environmentally resistant) | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Specifications | Features | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
572,251 VND | 1 Piece(s) | 6 Day(s) or more | [Round] Circular. | [Red] Red. | [Other] AC100/110V | [Available] IP65 | 39.2 | 29.6 | 76.5 | Jet proof/Oil proof type | Nameplate type | Flat Type |
Loading...Tải…
Mounting Hole Size | Ø22.3 | Light Source | LED | Representative Standard | CE / UL / TUV / CCC / CSA |
---|---|---|---|---|---|
Terminal shape | Screw terminal | Lock removing method | NA |
Please check the type/dimensions/specifications of the part APW1B16DR in the ø22 TW Series Pilot Light series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần APW1B16DR trong chuỗi ø22 TW Series Pilot Light.
Part Number |
---|
APW116DY |
APW122DA |
APW122DG |
APW1B16DS |
APW1B22DG |
APW1B22DR |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Shape | Color | Rated Voltage (V) | Protection function (environmentally resistant) | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Specifications | Features | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
543,500 VND | 1 Piece(s) | 25 Day(s) | [Round] Circular. | Yellow | [Other] AC100/110V | [Available] IP65 | 39.2 | 29.6 | 76.5 | Jet proof/Oil proof type | Normal type | Flat Type | ||
342,533 VND | 1 Piece(s) | 25 Day(s) | [Round] Circular. | [Other] Amber | AC/DC24V | [Available] IP65 | 37 | 30 | 51.3 | Jet proof/Oil proof type | Normal type | Flat Type | ||
333,014 VND | 1 Piece(s) | 9 Day(s) | [Round] Circular. | Green | AC/DC24V | [Available] IP65 | 37 | 30 | 51.3 | Jet proof/Oil proof type | Normal type | Flat Type | ||
555,064 VND | 1 Piece(s) | 6 Day(s) or more | [Round] Circular. | Blue | [Other] AC100/110V | [Available] IP65 | 39.2 | 29.6 | 76.5 | Jet proof/Oil proof type | Nameplate type | Flat Type | ||
365,801 VND | 1 Piece(s) | 6 Day(s) or more | [Round] Circular. | Green | AC/DC24V | [Available] IP65 | 37 | 30 | 51.3 | Jet proof/Oil proof type | Nameplate type | Flat Type | ||
371,000 VND | 1 Piece(s) | 6 Day(s) or more | [Round] Circular. | [Red] Red. | AC/DC24V | [Available] IP65 | 37 | 30 | 51.3 | Jet proof/Oil proof type | Nameplate type | Flat Type |