(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
ø25 TWS Series Selector Switch, Arrow Type
Part Number |
---|
ASS2110N |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Contact configuration (key lock, selector) | Notch number | Suspend/Return | Dimension depth (mm) | Specifications | Current Capacity at VAC 110 (A) | Current Capacity at VDC 24 (A) | Notch angle (°C) | Number of Contacts | Trusco Code | Special notes |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
284,587 VND | 1 Piece(s) | 6 Day(s) or more | 1a | 2 | [Return] Right return | 65.9 | Circuit number: not specified | 10 | 8 | 90 | 1 | - | Reference to the catalog is required (notch position) |
Loading...Tải…
Type | Selector | Shape | Circular Type. | Mounting Hole | Ø25.5 |
---|---|---|---|---|---|
Illumination | NA | With key | NA | Terminal shape | Screw terminal |
Protection function (environmentally resistant) | IP65 | Representative Standard | CE / UL / TUV / CCC / CSA | Dimension vertical(mm) | 41.4 |
Dimension width(mm) | 34 | Contact | Silver | Lock removing method | NA |
Please check the type/dimensions/specifications of the part ASS2110N in the ø25 TWS Series Selector Switch, Arrow Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ASS2110N trong chuỗi ø25 TWS Series Selector Switch, Arrow Type.
Part Number |
---|
ASS201N |
ASS211N |
ASS220N |
ASS222N |
ASS302N |
ASS311N-302 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Contact configuration (key lock, selector) | Notch number | Suspend/Return | Dimension depth (mm) | Specifications | Current Capacity at VAC 110 (A) | Current Capacity at VDC 24 (A) | Notch angle (°C) | Number of Contacts | Trusco Code | Special notes |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
284,587 VND | 1 Piece(s) | 6 Day(s) or more | [Other] 1b | 2 | Stop each position | 65.9 | Circuit number: not specified | 10 | 8 | 90 | 1 | - | Reference to the catalog is required (notch position) | ||
397,154 VND | 1 Piece(s) | Same day | 1a1b | 2 | Stop each position | 65.9 | Circuit number: not specified | 10 | 8 | 90 | 2 | 387-0375 | Reference to the catalog is required (notch position) | ||
385,785 VND | 1 Piece(s) | Same day | 2a | 2 | Stop each position | 65.9 | Circuit number: not specified | 10 | 8 | 90 | 2 | - | Reference to the catalog is required (notch position) | ||
589,725 VND | 1 Piece(s) | 6 Day(s) or more | 2a2b | 2 | Stop each position | 85.9 | Circuit number: not specified | 10 | 8 | 90 | 4 | - | Reference to the catalog is required (notch position) | ||
385,785 VND | 1 Piece(s) | 6 Day(s) or more | [Other] 2b | 3 | Stop each position | 65.9 | Circuit number: not specified | 10 | 8 | 45 | 2 | - | Reference to the catalog is required (notch position) | ||
428,500 VND | 1 Piece(s) | 6 Day(s) or more | 1a1b | 3 | Stop each position | 65.9 | Circuit number: 302 | 10 | 8 | 45 | 2 | - | Reference to the catalog is required (notch position/ circuit number) |