(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
ø22 CW Series Flash Silhouette Switch, Keyed Selector Switch (Part Number)

ø22 CW Series Flash Silhouette Switch, Keyed Selector Switch
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      546,251VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The keyed selector switch features a mode switch and more to help you easily build safe systems. 7 key number types available.

A masterpiece that is the convergence of the switch technology that IDEC has accumulated over many years since the beginning of its operation
Flush Silhouette Switch ø22 CW Series, Control Unit
As a result of pursuing safety in various assumed operating environments, a stylish, low-profile, space-saving switch has been created.
The switch has one of the shortest behind-the-panel depths in its class, which contributes to downsizing of equipment and machinery. By suppressing the protrusion of the operation switch to the front of the panel to a low level, it creates a sophisticated panel image while reducing damage and erroneous operation of the operation section.
Since the bezel color can be selected from 2 colors, metallic color and black, the possibilities of panel design have expanded further.
In addition, the contact unit is removed using a "2-action" lock lever mechanism, and the guard is integrated to improve safety.

Space Saving

ø22 CW Series Flush Silhouette Switch, Keyed Selector Switch: Related Images

Space saving design possible with a behind-the-panel depth of 39.9 mm

  • It contributes to downsizing of devices and panels and enables space-saving design.
  • Non-illuminated type with up to 3 contacts * , illuminated type can be equipped with up to 2 contacts.
  • It can also be used in combination with the manufacturer’s FB enclosure and other ø22 general-purpose enclosures.

* Alternate type has up to 2 contacts for both non-illuminated type and illuminated type.

ø22 CW Series Flush Silhouette Switch, Keyed Selector Switch: Related Images

■Comparison diagram of control panel dimensions

The depth of the panel surface is smaller than when using the manufacturer’s conventional model, which contributes to space saving.
(The manufacturer’s conventional model ø22HW series illuminated push-button switch: According to comparison with 100 V AC 2 contacts)

Safety Design

ø22 CW Series Flush Silhouette Switch, Keyed Selector Switch: Related Images

Third generation safety structure

■2-action release
In order to prevent accidental release of the lock lever and improve safety, the contact unit is removed using the manufacturer’s unique "2-action" lock lever mechanism: "push" and "turn."
You can check the mounting status of the contact unit from the back of the switch at a glance.
■Guard integrated type
It also prevents accidental release or damage of the lock lever due to cables getting caught.
ø22 CW Series Flush Silhouette Switch, Keyed Selector Switch: Related Images

IP20 finger protection structure

The terminal part uses a finger protection structure with an integrated terminal cover.
Terminal protective structure: IP20 prevents electric shock.

Part Number
CW1K-3DE02
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngContact configuration (key lock, selector) Notch number Suspend/Return Notch angle
(°C)
Key removal position Key type Key Number
(No)
Bezel color: specified

546,251 VND

1 Piece(s) 6 Day(s) or more [Other] 2b3Stop each position45Remove middleReversible type0HBlack

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Type Keylock switch Shape Circular Type. Mounting Hole φ22.3
Illumination NA With key Available Terminal shape Screw terminal
Protection function (environmentally resistant) IP65/IP20 Representative Standard CE / UL / CUL / TUV / CCC / CSA Dimension vertical(mm) 41.4
Dimension width(mm) 30 Dimension depth(mm) 50.3 Current capacity @ 120 VAC(A) 5
Current Capacity at VDC 24(A) 4 Operating part shape With key Contact Silver
Lock removing method Available Terminal configuration/contact operation (notch position) Reference to catalog required

Please check the type/dimensions/specifications of the part CW1K-3DE02 in the ø22 CW Series Flash Silhouette Switch, Keyed Selector Switch series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CW1K-3DE02 trong chuỗi ø22 CW Series Flash Silhouette Switch, Keyed Selector Switch.

Products like this...

Part Number
CW1K-21BE10
CW1K-21BE11
CW1K-21BE20
CW1K-3DE20
CW1K-3GE20
CW4K-21BE01
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngContact configuration (key lock, selector) Notch number Suspend/Return Notch angle
(°C)
Key removal position Key type Key Number
(No)
Bezel color: specified

773,500 VND

1 Piece(s) 6 Day(s) or more 1a2[Return] Right return90Left AbsentReversible type0HBlack

859,751 VND

1 Piece(s) 6 Day(s) or more 1a1b2[Return] Right return90Left AbsentReversible type0HBlack

859,751 VND

1 Piece(s) 6 Day(s) or more 2a2[Return] Right return90Left AbsentReversible type0HBlack

783,244 VND

1 Piece(s) 6 Day(s) or more 2a3Stop each position45Remove middleReversible type0HBlack

783,244 VND

1 Piece(s) 6 Day(s) or more 2a3Stop each position45Left AbsentReversible type0HBlack

809,895 VND

1 Piece(s) 6 Day(s) or more [Other] 1b2[Return] Right return90Left AbsentReversible type0HMetal color