(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
HG3G Type Programmable Display PLC Connection Cable (Part Number)

HG3G Type Programmable Display PLC Connection Cable
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,199,265VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is an HG3G programmable display cable. PLC connection cable and USB maintenance cable are available. PLC connection cables are available for IDEC/MICROSmart, Mitsubishi FX series direct connections, and Mitsubishi Q series direct connections.

 
Part Number
HG9Z-XC295
HG9Z-XC305
HG9Z-XC315
HG9Z-XCM42
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngType Cable Length
(m)
Features Specifications

2,541,251 VND

1 Piece(s) 8 Day(s) or more PLC connection cable5For IDEC and MICROSmartminiDIN 8P(Dsub 9P)

3,482,820 VND

1 Piece(s) 8 Day(s) or more PLC connection cable5For Mitsubishi FX series direct connectionminiDIN 8P(Dsub 9P)

3,482,820 VND

1 Piece(s) 8 Day(s) or more PLC connection cable5Mitsubishi Q Series Direct ConnectionminiDIN 6P(Dsub 9P)

2,199,265 VND

1 Piece(s) 7 Day(s) or more USB maintenance cable2NAUSB-miniB

Loading...Tải…

  1. 1