(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Environmentally friendly relay that is lead wire free, cadmium-free.
[Features]
· Environmentally friendly relay that is lead wire free, cadmium-free.
· We offer solder terminal type and printed circuit board terminal type.
· Bidirectional high brightness operation display LED standard equipment (solder terminal type).
· Standard equipped with mechanical indicator for checking contact operation status (solder terminal type).
· Can perform circuit check without leaving an impression on the coil, and models equipped with latching lever for distinguishing AC coil and DC coil color also available.
· Standard equipped with marking plate (yellow).
· Replaceable, and can be used for relay identification.
· Maximum contact rating is: RU2 model: 10A, RU4 model: 6A, RU42 model: 3A.
· Product Safety of Electrical Appliance and Material act compliant.
· UL, CSA, c-UL certified, and conforms to EN regulations.
· Lloyd's Register of Shipping certified.
Part Number |
---|
RU4S-CR-A110 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Application | Contact Configuration | Latch function | Contact rated current (minimum value for AC and DC) (A) | Coil rated voltage (DC) (V) | Coil rated voltage (AC) (V) | Contact Resistance | Release Time (ms) | Contact Material | Insulation Resistance (MΩ) | Operating Temperature |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
453,751 VND | 10 Piece(s) | 7 Day(s) or more | Power | 4c | NA | 6 | - | 110–120 | With CR Circuit | Single | Ag | 4-Pole | 10 |
Loading...Tải…
Terminal shape | Solder | Representative Standard | CE / UL / CUL / TUV / CSA | Dimension height(mm) | 41.4 |
---|---|---|---|---|---|
Dimension width(mm) | 21 | Dimension depth(mm) | 27.5 | Operate Time(ms) | ○ |