(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
RU Series Universal Relay (Part Number)

RU Series Universal Relay
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      271,591VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Environmentally friendly relay that is lead wire free, cadmium-free.

[Features]
· Environmentally friendly relay that is lead wire free, cadmium-free.
· We offer solder terminal type and printed circuit board terminal type.
· Bidirectional high brightness operation display LED standard equipment (solder terminal type).
· Standard equipped with mechanical indicator for checking contact operation status (solder terminal type).
· Can perform circuit check without leaving an impression on the coil, and models equipped with latching lever for distinguishing AC coil and DC coil color also available.
· Standard equipped with marking plate (yellow).
· Replaceable, and can be used for relay identification.
· Maximum contact rating is: RU2 model: 10A, RU4 model: 6A, RU42 model: 3A.
· Product Safety of Electrical Appliance and Material act compliant.
· UL, CSA, c-UL certified, and conforms to EN regulations.
· Lloyd's Register of Shipping certified.

Part Number
RU42S-C-A110
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplication Contact Configuration Latch function Contact rated current (minimum value for AC and DC)
(A)
Coil rated voltage (DC)
(V)
Coil rated voltage (AC)
(V)
Contact Resistance Release Time
(ms)
Contact Material Insulation Resistance
(MΩ)
Operating Temperature

397,500 VND

10 Piece(s) 7 Day(s) or more Power4cNA3-110–120Standard FormTwinAgNi4-Pole100

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Terminal shape Solder Representative Standard CE / UL / CUL / TUV / CSA Dimension height(mm) 41.4
Dimension width(mm) 21 Dimension depth(mm) 27.5 Operate Time(ms)