(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Cord Connector Body (Twist Lock) (Part Number)

Cord Connector Body (Twist Lock)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      162,410VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It has a twist lock cord connector body that is particular about quality and workability and
can be used for relay by connecting electric cables and combining it with a plug.
[Features]
Lineup from 15 A to 100 A rating.
Many products use flame-retardant grade UL94V-0 nylon resin with excellent heat resistance and tracking resistance for its main body.
Rubber covers, nylon covers, polycarbonate covers, etc., are available for the covers so that they can be used according to the purpose.

Features

●A soft resin cover of flame retardant material.
●Use terminal M4 screw.
●Connection method is crimp terminal type.

Specification

●Applicable Cable(mm2):2CT.VCT3.5
●SPQ(piece):5
Part Number
4224N-IV
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSShape Rated Voltage
(V)
Rated Current
(A)
NEMA standard presence Representative Standard Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Features Color Trusco Code Bargain Article φA dimensions
(mm)
φB dimensions
(mm)
φC dimensions
(mm)
L Dimension
(mm)

322,000 VND

1 Piece(s) 4 Day(s) or more -[Other] Ground insulation type 3P hook type25020NAPSE88.55151Nylon cover typeWhite--51-4588.5

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Type Cord connector body

Please check the type/dimensions/specifications of the part 4224N-IV in the Cord Connector Body (Twist Lock) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 4224N-IV trong chuỗi Cord Connector Body (Twist Lock).

Products like this...

Part Number
2224N
2324R
3114N
4224R
4244N-L16
4314N-L14
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSShape Rated Voltage
(V)
Rated Current
(A)
NEMA standard presence Representative Standard Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Features Color Trusco Code Bargain Article φA dimensions
(mm)
φB dimensions
(mm)
φC dimensions
(mm)
L Dimension
(mm)

216,225 VND

1 Piece(s) 4 Day(s) or more -[Other] 2P hook type25020NAPSE8238.438.4Nylon cover typeBlack--38.4-3482

476,591 VND

1 Piece(s) 4 Day(s) or more -[Other] 2P hook type25030NAPSE1005555Rubber cover typeBlack--5515--

227,173 VND

1 Piece(s) 4 Day(s) or more -[Other] Ground insulation type 2P hook type12515NAPSE694040Nylon cover typeBlack-----69

357,756 VND

1 Piece(s) 4 Day(s) or more -[Other] Ground insulation type 3P hook type25020NAPSE905252Rubber cover typeBlack--5216--

372,738 VND

1 Piece(s) 4 Day(s) or more -[Other] Ground insulation type 3P hook type48020Available-88.55151Nylon cover typeBlack--51-4588.5

534,500 VND

1 Piece(s) 4 Day(s) or more -[Other] Ground insulation type 3P hook type125/25030Available-1005858Nylon cover typeBlack------