(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
It has a twist lock cord connector body that is particular about quality and workability and
can be used for relay by connecting electric cables and combining it with a plug.
[Features]
Lineup from 15 A to 100 A rating.
Many products use flame-retardant grade UL94V-0 nylon resin with excellent heat resistance and tracking resistance for its main body.
Rubber covers, nylon covers, polycarbonate covers, etc., are available for the covers so that they can be used according to the purpose.
Part Number |
---|
2224N |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Shape | Rated Voltage (V) | Rated Current (A) | NEMA standard presence | Representative Standard | Dimension length (mm) | Dimension width (mm) | Dimension thickness (mm) | Features | Color | Trusco Code | Bargain Article | φA dimensions (mm) | φB dimensions (mm) | φC dimensions (mm) | L Dimension (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
216,225 VND | 1 Piece(s) | 4 Day(s) or more | - | [Other] 2P hook type | 250 | 20 | NA | PSE | 82 | 38.4 | 38.4 | Nylon cover type | Black | - | - | 38.4 | - | 34 | 82 |
Loading...Tải…
Type | Cord connector body |
---|
Please check the type/dimensions/specifications of the part 2224N in the Cord Connector Body (Twist Lock) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 2224N trong chuỗi Cord Connector Body (Twist Lock).
Part Number |
---|
2114N |
2114N-IV |
2124N-IV |
2324R |
3114N |
3114N-IV |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Shape | Rated Voltage (V) | Rated Current (A) | NEMA standard presence | Representative Standard | Dimension length (mm) | Dimension width (mm) | Dimension thickness (mm) | Features | Color | Trusco Code | Bargain Article | φA dimensions (mm) | φB dimensions (mm) | φC dimensions (mm) | L Dimension (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
162,410 VND | 1 Piece(s) | 10 Day(s) | - | [Other] 2P hook type | 125 | 15 | NA | PSE | 63 | 27.5 | 27.5 | Nylon cover type | Black | - | - | - | - | - | - | ||
171,760 VND | 1 Piece(s) | 6 Day(s) or more | 10 | [Other] 2P hook type | 125 | 15 | NA | PSE | 63 | 27.5 | 27.5 | Nylon cover type | White | - | - | - | - | - | - | ||
191,681 VND | 1 Piece(s) | 6 Day(s) or more | 10 | [Other] 2P hook type | 250 | 15 | NA | PSE | 63 | 27.5 | 27.5 | Nylon cover type | White | - | - | - | - | - | - | ||
476,591 VND | 1 Piece(s) | 4 Day(s) or more | - | [Other] 2P hook type | 250 | 30 | NA | PSE | 100 | 55 | 55 | Rubber cover type | Black | - | - | 55 | 15 | - | - | ||
227,173 VND | 1 Piece(s) | 4 Day(s) or more | - | [Other] Ground insulation type 2P hook type | 125 | 15 | NA | PSE | 69 | 40 | 40 | Nylon cover type | Black | - | - | - | - | - | 69 | ||
203,813 VND | 1 Piece(s) | 4 Day(s) or more | 10 | [Other] Ground insulation type 2P hook type | 125 | 15 | NA | PSE | 69 | 40 | 40 | Nylon cover type | White | - | - | - | - | - | 69 |