(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
It is a twist lock plug that is used to connect electric cables and supply power to equipment, etc., with a focus on quality and workability.
[Features]
Lineup from 15 A to 100 A rating.
Many products use flame-retardant grade UL94V-0 nylon resin with excellent heat resistance and tracking resistance for its main body.
Rubber covers, nylon covers, polycarbonate covers, etc., are available for the covers so that they can be used according to the purpose.
Part Number |
---|
3622R |
4622R |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Shape | Rated Voltage (V) | Rated Current (A) | NEMA standard presence | Representative Standard | Dimension length (mm) | Dimension width (mm) | Dimension thickness (mm) | Features | Color | Bargain Article | φA dimensions (mm) | φB dimensions (mm) | L Dimension (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,528,936 VND | 1 Piece(s) | 4 Day(s) or more | - | [Other] 3P hook type | 250 | 60 | NA | - | 144 | 68 | 68 | Rubber cover type | Black | - | 22 | - | 144 | ||
1,805,133 VND | 1 Piece(s) | 4 Day(s) or more | - | [Other] Ground insulation type 3P hook type | 250 | 60 | NA | - | 144 | 68 | 68 | Rubber cover type | Black | - | 25 | - | 144 |
Loading...Tải…
Type | Plug |