(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Plug, Twist Lock (Part Number)

Plug, Twist Lock
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      133,505VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is a twist lock plug that is used to connect electric cables and supply power to equipment, etc., with a focus on quality and workability.
[Features]
Lineup from 15 A to 100 A rating.
Many products use flame-retardant grade UL94V-0 nylon resin with excellent heat resistance and tracking resistance for its main body.
Rubber covers, nylon covers, polycarbonate covers, etc., are available for the covers so that they can be used according to the purpose.

Features

●A soft resin cover of flame retardant material.
●Use terminal M4 screw.
●Connection method is crimp terminal type.

Specification

●Applicable Cable(mm2):2CT.VCT3.5
Part Number
2122N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSShape Rated Voltage
(V)
Rated Current
(A)
NEMA standard presence Representative Standard Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Features Color Bargain Article φA dimensions
(mm)
φB dimensions
(mm)
L Dimension
(mm)

147,846 VND

1 Piece(s) 4 Day(s) or more -[Other] 2P hook type25015NAPSE63.527.527.5Nylon cover typeBlack----

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Type Plug

Please check the type/dimensions/specifications of the part 2122N in the Plug, Twist Lock series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 2122N trong chuỗi Plug, Twist Lock.

Products like this...

Part Number
2112N
2112N-IV
2122N-IV
2222N
2322R
31022R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSShape Rated Voltage
(V)
Rated Current
(A)
NEMA standard presence Representative Standard Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Features Color Bargain Article φA dimensions
(mm)
φB dimensions
(mm)
L Dimension
(mm)

133,505 VND

1 Piece(s) 10 Day(s) -[Other] 2P hook type12515NAPSE63.527.527.5Nylon cover typeBlack----

139,668 VND

1 Piece(s) 4 Day(s) or more 10[Other] 2P hook type12515NAPSE63.527.527.5Nylon cover typeWhite----

155,603 VND

1 Piece(s) 4 Day(s) or more 10[Other] 2P hook type25015NAPSE63.527.527.5Nylon cover typeWhite----

168,843 VND

1 Piece(s) 4 Day(s) or more -[Other] 2P hook type25020NAPSE81.538.438.4Nylon cover typeBlack-38.4MAX1581.5

395,596 VND

1 Piece(s) 10 Day(s) -[Other] 2P hook type25030NAPSE995353Rubber cover typeBlack-531599

3,695,306 VND

1 Piece(s) 4 Day(s) or more 10[Other] 3P hook type250100NA-2168888Rubber cover typeBlack-35--