(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Waterproof Plug - Twist Lock

Waterproof Plug - Twist Lock
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      314,728VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Relay equipment with waterproof specifications during use by combining with a waterproof plug and a waterproof cable connector body.
▪ Product conforms to JIS C920 IP43 (Protection level according to the outer shell of electric machinery and devices).

 
Part Number
2322RW
31022RW
31062RW
3122RW
3212RW-L5
3222RW
3222RW-L6
3242RW-L8
3312RW-L5
3322RW
3322RW-L6
3362RW
3662RW
41022RW
41062RW
4222RW
4242RW-L16
4322RW
4322RW-L15
4362RW
4622RW
4662RW
R102
R103
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSShape Rated Voltage
(V)
Rated Current
(A)
NEMA standard presence Representative Standard Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
φA dimensions
(mm)
φB dimensions
(mm)

525,308 VND

1 Piece(s) 6 Day(s) or more 10[Other] 2P hook type25030NAPSE14555.455.455.415

3,924,221 VND

1 Piece(s) 6 Day(s) or more 10[Other] 3P hook type250100NA-304888835-

4,418,255 VND

1 Piece(s) 6 Day(s) or more 10[Other] 3P hook type600100NA-304888835-

329,071 VND

1 Piece(s) 4 Day(s) or more -[Other] Ground insulation type 2P hook type25015AvailablePSE13442.442.4--

368,513 VND

1 Piece(s) 4 Day(s) or more -[Other] Ground insulation type 2P hook type12520AvailablePSE13545.445.445.415

374,526 VND

1 Piece(s) 4 Day(s) or more 10[Other] 3P hook type25020NAPSE13545.445.445.415

358,095 VND

1 Piece(s) 10 Day(s) -[Other] Ground insulation type 2P hook type25020AvailablePSE13545.445.445.415

424,650 VND

1 Piece(s) 6 Day(s) or more 10[Other] Ground insulation type 2P hook type48020Available-14545.445.445.415

494,353 VND

1 Piece(s) 4 Day(s) or more 10[Other] Ground insulation type 2P hook type12530AvailablePSE14559.459.459.416

539,163 VND

1 Piece(s) 4 Day(s) or more 10[Other] 3P hook type25030NAPSE14559.459.459.416

494,353 VND

1 Piece(s) 4 Day(s) or more -[Other] Ground insulation type 2P hook type25030AvailablePSE14559.459.459.416

594,349 VND

1 Piece(s) 6 Day(s) or more 10[Other] 3P hook type60030NA-14559.459.459.416

1,850,933 VND

1 Piece(s) 4 Day(s) or more -[Other] 3P hook type60060NA-215797922-

4,096,355 VND

1 Piece(s) 4 Day(s) or more -[Other] Ground insulation type 3P hook type250100NA-304888838-

4,619,866 VND

1 Piece(s) 4 Day(s) or more -[Other] Ground insulation type 3P hook type600100NA-304888838-

407,958 VND

1 Piece(s) 4 Day(s) or more -[Other] Ground insulation type 3P hook type25020NAPSE14550.450.450.416

439,251 VND

1 Piece(s) 4 Day(s) or more -[Other] Ground insulation type 3P hook type48020Available-14550.450.450.416

569,313 VND

1 Piece(s) 4 Day(s) or more -[Other] Ground insulation type 3P hook type25030NAPSE14559.459.459.418

558,895 VND

1 Piece(s) 4 Day(s) or more 10[Other] Ground insulation type 3P hook type25030AvailablePSE14559.459.459.418

671,835 VND

1 Piece(s) 4 Day(s) or more -[Other] Ground insulation type 3P hook type60030NA-14559.459.459.418

1,895,410 VND

1 Piece(s) 4 Day(s) or more -[Other] Ground insulation type 3P hook type25060NA-215797925-

2,117,615 VND

1 Piece(s) 4 Day(s) or more -[Other] Ground insulation type 3P hook type60060NA-215797925-

314,728 VND

1 Piece(s) 4 Day(s) or more -[Other] Ground insulation type 2P hook type12515NAPSE13442.442.4--

393,615 VND

1 Piece(s) 4 Day(s) or more -[Other] Ground insulation type 3P hook type25015NAPSE13442.442.4--

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Plug Color Black