(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

OA-1 Series General Purpose Cable Gland【1-20 Pieces Per Package】 (Part Number)

OA-1 Series General Purpose Cable Gland

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • OA-1 Series General Purpose Cable Gland
  • OA-1 Series General Purpose Cable Gland
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      42,884VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Longtime seller. Each one is suitable for a broad range of wire diameters.

Features

●Only necessary to cut the capcon according to the wire to be used. 
●1 piece correspondence to a wide range of wire diameter.

Usage

●To the cable drawing part of various electric wiring equipment.

Specification

●Color:Black
●Working Ambient Temperature: -25 to + 70°C

Materials

●Main Body: Soft Polyvinyl Chloride
Part Number
OA-1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShape Outer Diameter Of Cable Used Screw Standard Material Color Protection Function (Environmental Resistance) Type Screw Size Material (Main body) Conforming wire diameter
(mm)
Mounting Screw Mounting Hole Diameter
(mm)
Compatible Plate Thickness
(mm)
Number of Holes
(Book)
JAN Code Application Internal diameter φ
(mm)
Outer diameter φ
(mm)
Lock nut material

65,861 VND

4 Piece(s) 4 Day(s) or more Cable Gland TypeΦ4~12mmCTG ThreadResinBlackFlame RetardanceCable GlandCTG16Soft Vinyl Chlorideφ 4 to 12CTG16φ214mm or less1-General-Purpose Product429.7Nylon 66

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Color Black Ambient Operating Temperature(°C) -25 to +70

Please check the type/dimensions/specifications of the part OA-1 in the OA-1 Series General Purpose Cable Gland series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần OA-1 trong chuỗi OA-1 Series General Purpose Cable Gland.

Products like this...

Part Number
OA-05
OA-15
OA-2
OA-S1
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngShape Outer Diameter Of Cable Used Screw Standard Material Color Protection Function (Environmental Resistance) Type Screw Size Material (Main body) Conforming wire diameter
(mm)
Mounting Screw Mounting Hole Diameter
(mm)
Compatible Plate Thickness
(mm)
Number of Holes
(Book)
JAN Code Application Internal diameter φ
(mm)
Outer diameter φ
(mm)
Lock nut material

42,884 VND

4 Piece(s) 4 Day(s) or more Cable Gland TypeΦ3.5~8mmG (PF) ThreadResinBlackFlame RetardanceCable GlandG(PF) 3/8"Soft Vinyl Chlorideφ3.5-8G3/8φ173 mm or Less1-General-Purpose Product3.525Nylon 66

70,032 VND

1 Piece(s) Same day Cable Gland TypeΦ6~16mmCTG ThreadResinBlackFlame RetardanceCable GlandCTG22Soft Vinyl Chlorideφ6-16CTG22φ286mm or less1-General-Purpose Product637Nylon 66

84,423 VND

1 Piece(s) 6 Day(s) or more Cable Gland TypeΦ9~19mmCTG ThreadResinBlackFlame RetardanceCable GlandCTG28Soft Vinyl Chlorideφ9-19CTG28φ33.57.5mm or less1-General-Purpose Product941.3Nylon 66

598,691 VND

20 Pieces Per Package

20 Pieces Per Package

1 Pack(s) 6 Day(s) or more ---------φ6-12CTG16φ214mm or less-2313360000404----