(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
JIS plate adapter (with dust proof automatic shutter)

JIS plate adapter (with dust proof automatic shutter)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      106,733VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Current supply status of this product is unstable, lead time can be changed depends on our stock situation at timing of quotation / order. We are sorry for any inconvenience may caused

Product Description

[Features]
JIS plate can be mounted when combining JIS plate adapters and various jacks. Colored to help distinguish insertion tips.

 
Part Number
MJMBS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHS

106,733 VND

1 Piece(s) 4 Day(s) or more 10

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Relay Adapter Category CAT5e Color White

Please check the type/dimensions/specifications of the part MJMBS in the JIS plate adapter (with dust proof automatic shutter) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MJMBS trong chuỗi JIS plate adapter (with dust proof automatic shutter).