(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
OA-W Series Waterproof Cable Gland【1-20 Pieces Per Package】 (Part Number)

OA-W Series Waterproof Cable Gland

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      51,001VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Secure clamp wires simply by tightening manually.

 
Part Number
OA-W1608
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSShape Outer Diameter Of Cable Used Screw Standard Material Color Protection Function (Environmental Resistance) Representative Standard Type Screw Size Conforming wire diameter
(mm)
Mounting Screw Color Mounting Hole Diameter
(mm)
Compatible Plate Thickness
(mm)
Number of Holes
(Book)
Application Internal diameter φ
(mm)
Outer diameter φ
(mm)
Specifications Bargain Article Lock nut material Note

63,973 VND

2 Piece(s) 5 Day(s) or more -Cable Gland TypeΦ6~8mmCTG ThreadResinBlackOil ResistanceROHSCable GlandCTG16φ6-8CTG16Blackφ214mm or less1Oil Resistance2127Standard Type-Resin-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material (Main body) Nylon 66 Ambient Operating Temperature(°C) -25 to +80 Protection Grade(IP) 67

Please check the type/dimensions/specifications of the part OA-W1608 in the OA-W Series Waterproof Cable Gland series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần OA-W1608 trong chuỗi OA-W Series Waterproof Cable Gland.

Products like this...

Part Number
OA-W15M-04E
OA-W15M-04EB
OA-W15M-04EC1
OA-W1608-BB
OA-W1608B
OA-W1608C1
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSShape Outer Diameter Of Cable Used Screw Standard Material Color Protection Function (Environmental Resistance) Representative Standard Type Screw Size Conforming wire diameter
(mm)
Mounting Screw Color Mounting Hole Diameter
(mm)
Compatible Plate Thickness
(mm)
Number of Holes
(Book)
Application Internal diameter φ
(mm)
Outer diameter φ
(mm)
Specifications Bargain Article Lock nut material Note

1,194,284 VND

20 Pieces Per Package

20 Pieces Per Package

1 Pack(s) 6 Day(s) or more 10Cable Gland TypeΦ2~4mmMetric ThreadResinBlackWeatherabilityROHSCable GlandM15×1.0φ2-4M15 P=1Blackφ153 mm or Less1Weather Resistance1718Standard Type-Resin-

1,200,382 VND

20 Pieces Per Package

20 Pieces Per Package

1 Pack(s) 11 Day(s) or more 10Cable Gland TypeΦ2~4mmMetric ThreadResinOtherWeatherabilityROHSCable GlandM15×1.0φ2-4M15 P=1Beigeφ153 mm or Less1Weather Resistance1718Standard Type-Resin-

1,185,038 VND

20 Pieces Per Package

20 Pieces Per Package

1 Pack(s) 11 Day(s) or more 10Cable Gland TypeΦ2~4Metric ThreadResinGreyWeatherabilityROHSCable GlandM15×1.0φ2-4M15 P=1Light Grayφ153 mm or Less1Weather Resistance1718Standard Type-Resin-

87,486 VND

2 Piece(s) 4 Day(s) or more ----------φ6-8CTG16Blackφ214mm or less0Oil Resistance2127Blind type-Resin-

51,001 VND

2 Piece(s) 4 Day(s) or more -Cable Gland TypeΦ6~8mmCTG ThreadResinOtherOil ResistanceROHSCable GlandCTG16φ6-8CTG16Beigeφ214mm or less1Oil Resistance2127Standard Type-Resin-

51,151 VND

2 Piece(s) 4 Day(s) or more -Cable Gland TypeΦ6~8mmCTG ThreadResinGreyOil ResistanceROHSCable GlandCTG16φ6-8CTG16Light Grayφ214mm or less1Oil Resistance2127Standard Type-Resin-