(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.
Move the mouse over or click the image to zoom
Select part number to Order Now/ Add to Cart
Secure clamp wires simply by tightening manually.
Part Number |
---|
OA-W15M-07C1 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Shape | Outer Diameter Of Cable Used | Screw Standard | Material | Color | Protection Function (Environmental Resistance) | Representative Standard | Type | Screw Size | Conforming wire diameter (mm) | Mounting Screw | Color | Mounting Hole Diameter (mm) | Compatible Plate Thickness (mm) | Number of Holes (Book) | Application | Internal diameter φ (mm) | Outer diameter φ (mm) | Specifications | Bargain Article | Lock nut material | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
67,000 VND | 1 Piece(s) | 6 Day(s) or more | - | Cable Gland Type | Φ5~7mm | Metric Thread | Resin | Grey | Oil Resistance | ROHS | Cable Gland | M15×1.0 | φ5-7 | M15 P=1 | Light Gray | φ15 | 3 mm or Less | 1 | Oil Resistance | 17 | 18 | Standard Type | - | Resin | - |
Loading...Tải…
Material (Main body) | Nylon 66 | Ambient Operating Temperature(°C) | -25 to +80 | Protection Grade(IP) | 67 |
---|
Please check the type/dimensions/specifications of the part OA-W15M-07C1 in the OA-W Series Waterproof Cable Gland series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần OA-W15M-07C1 trong chuỗi OA-W Series Waterproof Cable Gland.
Part Number |
---|
OA-W15M-04E |
OA-W15M-04EB |
OA-W15M-04EC1 |
OA-W15M-07E |
OA-W15M-07EB |
OA-W15M-07EC1 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Shape | Outer Diameter Of Cable Used | Screw Standard | Material | Color | Protection Function (Environmental Resistance) | Representative Standard | Type | Screw Size | Conforming wire diameter (mm) | Mounting Screw | Color | Mounting Hole Diameter (mm) | Compatible Plate Thickness (mm) | Number of Holes (Book) | Application | Internal diameter φ (mm) | Outer diameter φ (mm) | Specifications | Bargain Article | Lock nut material | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,194,284 VND | 20 Pieces Per Package 20 Pieces Per Package | 1 Pack(s) | 6 Day(s) or more | 10 | Cable Gland Type | Φ2~4mm | Metric Thread | Resin | Black | Weatherability | ROHS | Cable Gland | M15×1.0 | φ2-4 | M15 P=1 | Black | φ15 | 3 mm or Less | 1 | Weather Resistance | 17 | 18 | Standard Type | - | Resin | - | ||
1,200,382 VND | 20 Pieces Per Package 20 Pieces Per Package | 1 Pack(s) | 11 Day(s) or more | 10 | Cable Gland Type | Φ2~4mm | Metric Thread | Resin | Other | Weatherability | ROHS | Cable Gland | M15×1.0 | φ2-4 | M15 P=1 | Beige | φ15 | 3 mm or Less | 1 | Weather Resistance | 17 | 18 | Standard Type | - | Resin | - | ||
1,185,038 VND | 20 Pieces Per Package 20 Pieces Per Package | 1 Pack(s) | 11 Day(s) or more | 10 | Cable Gland Type | Φ2~4 | Metric Thread | Resin | Grey | Weatherability | ROHS | Cable Gland | M15×1.0 | φ2-4 | M15 P=1 | Light Gray | φ15 | 3 mm or Less | 1 | Weather Resistance | 17 | 18 | Standard Type | - | Resin | - | ||
70,771 VND | 2 Piece(s) | 4 Day(s) or more | 10 | Cable Gland Type | Φ5~7mm | Metric Thread | Resin | Black | Weatherability | ROHS | Cable Gland | M15×1.0 | φ5-7 | M15 P=1 | Black | φ15 | 3 mm or Less | 1 | Weather Resistance | 17 | 18 | Standard Type | - | Resin | - | |||
1,194,284 VND | 20 Pieces Per Package 20 Pieces Per Package | 1 Pack(s) | 6 Day(s) or more | 10 | Cable Gland Type | Φ5~7 | Metric Thread | Resin | Other | Weatherability | ROHS | Cable Gland | M15×1.0 | φ5-7 | M15 P=1 | Beige | φ15 | 3 mm or Less | 1 | Weather Resistance | 17 | 18 | Standard Type | - | Resin | - | ||
1,194,284 VND | 20 Pieces Per Package 20 Pieces Per Package | 1 Pack(s) | 11 Day(s) or more | 10 | Cable Gland Type | Φ5~7mm | Metric Thread | Resin | Grey | Weatherability | ROHS | Cable Gland | M15×1.0 | φ5-7 | M15 P=1 | Light Gray | φ15 | 3 mm or Less | 1 | Weather Resistance | 17 | 18 | Standard Type | - | Resin | - |