(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
CH-YA・CH Series Box, Horizontally Long (with Dust Proof Sealing)

CH-YA・CH Series Box, Horizontally Long (with Dust Proof Sealing)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,174,951VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

CH-YA series is a compact cabinet for an open field network.

[Features]
• The long compact cabinet can effectively use a limited space.
• Suitable for stowing a remote I/O, terminal block, or other device level equipment.
• The handle is compact so it can be opened or closed with a screwdriver.
• The door opens downward, with a stay for supporting the door (excluding CH12-315YA).

 
Part Number
CH12-42YA
CH12-52YA
CH12-53YA
CH12-62YA
CH12-63YA
CH12-315YA
CH12-425YA
CH12-525YA
CH12-625YA
CH16-42YA
CH16-52YA
CH16-53YA
CH16-62YA
CH16-63YA
CH16-425YA
CH16-525YA
CH16-625YA
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)

2,942,158 VND

1 Piece(s) 8 Day(s) or more 10400200120

3,350,500 VND

1 Piece(s) 8 Day(s) or more -500200120

4,258,816 VND

1 Piece(s) 8 Day(s) or more 10500300120

3,664,221 VND

1 Piece(s) 8 Day(s) or more 10600200120

4,747,826 VND

1 Piece(s) 8 Day(s) or more 10600300120

2,174,951 VND

1 Piece(s) 8 Day(s) or more 10300150120

3,328,593 VND

1 Piece(s) 8 Day(s) or more 10400250120

3,718,998 VND

1 Piece(s) 8 Day(s) or more 10500250120

4,269,770 VND

1 Piece(s) 8 Day(s) or more 10600250120

3,134,063 VND

1 Piece(s) 8 Day(s) or more 10400200160

3,536,740 VND

1 Piece(s) 6 Day(s) or more 10500200160

4,456,011 VND

1 Piece(s) 8 Day(s) or more 10500300160

3,861,415 VND

1 Piece(s) 8 Day(s) or more 10600200160

4,941,038 VND

1 Piece(s) 8 Day(s) or more 10600300160

3,514,835 VND

1 Piece(s) 8 Day(s) or more -400250160

3,905,241 VND

1 Piece(s) 8 Day(s) or more 10500250160

4,466,965 VND

1 Piece(s) 6 Day(s) or more 10600250160

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Control Box Material Iron Protection function (environmentally resistant) IP4X
Intermediate plate Iron circuit board Installation Indoor Color Light beige paint (5Y7/1)
Door model One door Note This is a horizontally long small cabinet which can be effectively used when space is limited.