(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
D2000 Series (Part Number)

D2000 Series

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • D2000 Series
  • D2000 Series
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      13,150VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The D-2000 Series remains small while satisfying specifications for industrial equipment.

[Features]
Twist-resistant terminal and housing structure: The box shaped recessed contacts are twist-resistant. The housing slits also prevent diagonal mating. This contributes to increased reliability.
Effective mating length: By securing a long and effective mating length, the demands of industrial equipment can be met with high reliability.
Applicable wires: This product can be used with AWG18 wires that are widely used in the industrial equipment sector.
· Lock filling: A distinct locking sound and vibration are transferred to the worker when mating the connector. This makes it possible to complete work without coupling errors (half-mating) even when working in low-visibility environments.
· Keying: The keying (slit) in the housing is provided to prevent coupling errors by distinguishing X keys from Y keys. Additional key patterns can be created by using a keying plug.
· Center locking format: When high-density signal line mountings on circuit boards are required, the footprint on the circuit board can be minimized by mounting narrow-pitch connectors.
· Drawer type: The drawer type has been developed so that each side of the connector has a floating construction. This is as an application that is aimed toward meet the requirements of blind mate connections. The maximum number of pins for the Series is 50P. Using this connector unit-to-unit blind mate connections are possible.
· Hybrid type: This type can house the signal lines in the D-2000 contacts and the power line in the D-3000 contacts. The D-2600 Series can bundle the signal and power lines into a single connector. This contributes to the footprint of the circuit board and improve maintainability.

Part Number
2-1318120-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplicable pin/contact Number of Poles Application Rated Current
(A)
Wire connection method Connection direction Features Type Applicable Wire Size
(AWG)
Keying Plating Series Note Finish

16,603 VND

8 Piece(s) 4 Day(s) or more 10Female3Cable Connection5CrimpStraight1-line/standard typeReceptacle · housing18 ~ 28YNAD-2100SUL94V-0, and glass filled thermoplastic PBt-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connector Shape Square shape Connector series initials Katakana Katakana Dynamic
Rated Voltage(V) 250 Protection function (environmentally resistant) NA Representative Standard UL / TUV / CSA
Specifications NA Pitch(mm) 2.5 Color Black
Insertion-extraction durability(times) 500 Operating Temperature Range(°C) -55 to +105 Total contact resistance(mΩ) 5

Please check the type/dimensions/specifications of the part 2-1318120-3 in the D2000 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 2-1318120-3 trong chuỗi D2000 Series.

Products like this...

Part Number
1-1318114-4
1-1318114-6
1-1318114-9
1-1318115-3
1-1318115-4
3-1318120-3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSApplicable pin/contact Number of Poles Application Rated Current
(A)
Wire connection method Connection direction Features Type Applicable Wire Size
(AWG)
Keying Plating Series Note Finish

24,521 VND

4 Piece(s) 4 Day(s) or more 10Male8Panel Mount5CrimpStraight2-line/standard typeTab · housing18 ~ 28XNAD-2100DUL94V-0, and glass filled thermoplastic PBt-

26,278 VND

4 Piece(s) 4 Day(s) or more 10Male12Panel Mount5CrimpStraight2-line/standard typeTab · housing18 ~ 28XNAD-2100DUL94V-0, and glass filled thermoplastic PBt-

48,111 VND

3 Piece(s) 4 Day(s) or more 10Male20Panel Mount5CrimpStraight2-line/standard typeTab · housing18 ~ 28XNAD-2100DUL94V-0, and glass filled thermoplastic PBt-

21,225 VND

4 Piece(s) 4 Day(s) or more 10Male6Cable Connection5CrimpStraight2-line/standard typeTab · housing18 ~ 28XNAD-2100DUL94V-0, and glass filled thermoplastic PBt-

22,500 VND

4 Piece(s) 4 Day(s) or more 10Male8Cable Connection5CrimpStraight2-line/standard typeTab · housing18 ~ 28XNAD-2100DUL94V-0, and glass filled thermoplastic PBt-

79,987 VND

4 Piece(s) 4 Day(s) or more 10Female3Cable Connection5CrimpStraight1-line/standard typeReceptacle · housing18 ~ 28ZNAD-2100SUL94V-0, and glass filled thermoplastic PBt-