(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
The most compact connector in the dynamic series that has achieved downsizing of equipment.
[Features]
·It supports wide range of cables. A wide variety of lineup in the series.
·Due to the housing lance structure, there is no part that gets caught in the contact.
·Connector that prevents incorrect wiring by displaying the circuit number with good visibility.
[Applications]
·For high-reliability signal lines for industrial equipment.
Product image
Configuration features
Electrical characteristics
Body features
Terminal features
Mechanical attachment
Housing features
Dimensions
Usage conditions
Operations/Applications
Industry standard
D-1100 to 1500 series
D-1900 series
Part Number |
---|
1-1827583-2 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Applicable pin/contact | Number of Poles | Application | Rated Current (A) | Rated Voltage (V) | Wire connection method | Connection direction | Protection function (environmentally resistant) | Representative Standard | Features | Type | Pitch (mm) | Applicable Wire Size (AWG) | Color | Keying | Plating | Series | Insertion-extraction durability (times) | Maximum Contact Resistance (mΩ) | Operating Temperature Range (°C) | Note | Finish |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
42,043 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Male | 6 | For PCB | 5 | 250 | Solder | Angle | NA | UL / TUV / CSA | High-voltage modular type | Header | 3.5 | 18 ~ 30 | Black | X | Gold 0.38 μm | D-1500T | 50 | 20 | -55 to +105 | Housing part: UL94V-0, thermoplastic PBT with glass tab and post part: copper alloy | - |
Loading...Tải…
Connector Shape | Square shape | Connector series initials | Katakana | Katakana | Dynamic |
---|
Please check the type/dimensions/specifications of the part 1-1827583-2 in the D1000 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 1-1827583-2 trong chuỗi D1000 Series.
Part Number |
---|
1-1827581-2 |
1-1827581-3 |
1-1827581-4 |
1-1827862-0 |
1-1827862-5 |
1-1827863-0 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Applicable pin/contact | Number of Poles | Application | Rated Current (A) | Rated Voltage (V) | Wire connection method | Connection direction | Protection function (environmentally resistant) | Representative Standard | Features | Type | Pitch (mm) | Applicable Wire Size (AWG) | Color | Keying | Plating | Series | Insertion-extraction durability (times) | Maximum Contact Resistance (mΩ) | Operating Temperature Range (°C) | Note | Finish |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
43,278 VND | 3 Piece(s) | 4 Day(s) or more | 10 | Male | 6 | For PCB | 5 | 250 | Solder | Straight | NA | TUV / CSA / UL | High-voltage modular type | Header | 3.5 | 18 ~ 30 | Black | X | Gold 0.38 μm | D-1500T | 50 | 20 | -55 to +105 | Housing part: UL94V-0, thermoplastic PBT with glass tab and post part: copper alloy | - | ||
102,483 VND | 3 Piece(s) | 4 Day(s) or more | 10 | Male | 9 | For PCB | 5 | 250 | Solder | Straight | NA | TUV / CSA / UL | High-voltage modular type | Header | 3.5 | 18 ~ 30 | Black | X | Gold 0.38 μm | D-1500T | 50 | 20 | -55 to +105 | Housing part: UL94V-0, thermoplastic PBT with glass tab and post part: copper alloy | Tab, post: nickel substrate (1.27 μm) upper contact gold plated (0.38 μm) post tin plated (2.0 μm) | ||
107,482 VND | 2 Piece(s) | 4 Day(s) or more | 10 | Male | 12 | For PCB | 5 | 250 | Solder | Straight | NA | TUV / CSA / UL | High-voltage modular type | Header | 3.5 | 18 ~ 30 | Black | X | Gold 0.38 μm | D-1500T | 50 | 20 | -55 to +105 | Housing part: UL94V-0, thermoplastic PBT with glass tab and post part: copper alloy | Tab, post: nickel substrate (1.27 μm) upper contact gold plated (0.38 μm) post tin plated (2.0 μm) | ||
21,020 VND | 4 Piece(s) | 4 Day(s) or more | 10 | Female | 20 | Cable Connection | 3 | 125 | Crimp | Straight | NA | TUV / CSA / UL | 2-line/standard type | Housing | 2.0 | 22 ~ 30 | Black | X | NA | D-1100D | - | 20 | -55 to +105 | UL94V-0, and glass filled thermoplastic PBt | - | ||
20,145 VND | 4 Piece(s) | 4 Day(s) or more | 10 | Female | 10 | Cable Connection | 3 | 125 | Crimp | Straight | NA | TUV / CSA / UL | 2-line/standard type | Housing | 2.0 | 22 ~ 30 | Black | X | NA | D-1100D | - | 20 | -55 to +105 | UL94V-0, and glass filled thermoplastic PBt | - | ||
30,796 VND | 5 Piece(s) | 4 Day(s) or more | 10 | Female | 40 | Cable Connection | 3 | 125 | Crimp | Straight | NA | TUV / CSA / UL | 2-line/standard type | Housing | 2.0 | 22 ~ 30 | Black | X | NA | D-1100D | - | 20 | -55 to +105 | UL94V-0, and glass filled thermoplastic PBt | - |