(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
D5000 Series (Part Number)

D5000 Series

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • D5000 Series
  • D5000 Series
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      26,155VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A D-5000 Series connector for use with equipment main power supply lines.

[Features]
· High-current contact: Utilizes a box-shaped contact concept that has high torsional strength based on the Dynamic Series heritage and track record.
· By using the same kind of newly developed copper alloy in the D-3000 Series, these connectors have excellent elasticity and conductivity characteristics with reliable receptacles and contacts.
· The silver-plated type D-5000α Series has also been added to cover even higher current ranges.
· The contacts can be selected to match the application.
· Sequential contact: Allows sequential coupling to initially ground charged static electricity prior to contact coupling.
· The long tab was developed for sequential coupling of tab contacts.
· By using this long tab in combination with the regular tab contacts, it is possible to construct a sequential connection environment.
· High current tines (lead): This type of tine (lead) mounts to a circuit board.
· A newly developed twin lead type.
· This product secures a large joining area with PCBs. Therefore, this enables a reliable pattern and connector connection.
· IP20 (finger safety protection): The reverse-mount type D-5300 is recommended for applications with live equipment components.
· By using a housing that can house the equipment (panel side) receptacles and contacts, the equipment connector satisfies the IP20 standard.

Part Number
3-917809-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplicable pin/contact Number of Poles Application Rated Current
(A)
Rated Voltage
(V)
Wire connection method Connection direction Protection function (environmentally resistant) Representative Standard Features Type Specifications Pitch
(mm)
Applicable Wire Size
(AWG)
Keying Plating Series PC circuit board thickness Insertion-extraction durability
(times)
Note Finish

34,973 VND

3 Piece(s) 4 Day(s) or more 10Male4Panel Mount30630CrimpStraightNAUL / TUV / CSA2-line type/high withstand voltage modular typeHousingNA10.1610 ~ 16XYNAD-5200MNA-UL94V-0, and glass filled thermoplastic PBt-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connector Shape Square shape Connector series initials Katakana Katakana Dynamic
Color Black Operating Temperature Range(°C) -55 to +105 Total contact resistance(mΩ) 2

Please check the type/dimensions/specifications of the part 3-917809-2 in the D5000 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 3-917809-2 trong chuỗi D5000 Series.

Products like this...

Part Number
1-1747822-2
1-179958-2
1-179958-3
3-917809-3
8-353082-2
8-917542-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSApplicable pin/contact Number of Poles Application Rated Current
(A)
Rated Voltage
(V)
Wire connection method Connection direction Protection function (environmentally resistant) Representative Standard Features Type Specifications Pitch
(mm)
Applicable Wire Size
(AWG)
Keying Plating Series PC circuit board thickness Insertion-extraction durability
(times)
Note Finish

109,982 VND

2 Piece(s) 4 Day(s) or more 10Female4Panel Mount30630CrimpStraight[Available] IP20TUV / CSA / ULReverse mountHousingNA10.1610 ~ 16XXNAD-5300NA-UL94V-0, and glass filled thermoplastic PBt-

26,951 VND

4 Piece(s) 4 Day(s) or more 10Female2Cable Connection30630CrimpStraightNATUV / CSA / UL1-line type/high withstand voltage typeHousingNA10.1610 ~ 16XNAD-5200SNA-UL94V-0, and glass filled thermoplastic PBt-

26,681 VND

4 Piece(s) 4 Day(s) or more 10Female3Cable Connection30630CrimpStraightNATUV / CSA / UL1-line type/high withstand voltage typeHousingNA10.1610 ~ 16XNAD-5200SNA-UL94V-0, and glass filled thermoplastic PBt-

71,238 VND

2 Piece(s) 4 Day(s) or more 10Male6Panel Mount30630CrimpStraightNATUV / CSA / UL2-line type/high withstand voltage modular typeHousingNA10.1610 ~ 16XYNAD-5200MNA-UL94V-0, and glass filled thermoplastic PBt-

240,311 VND

1 Piece(s) 4 Day(s) or more -Male3For PCB30630SolderStraight[Available] IP10TUV / CSA / UL1-line type/high withstand voltage typeHeader (sequential)NA10.16NAXGold 0.38 μmD-5200S1.6 to 2.4 ± 0.125Housing part: UL94V-0, thermoplastic PBT with glass tab and post part: copper alloyTab, post: nickel substrate gold plated

88,738 VND

1 Piece(s) 4 Day(s) or more 10Male4For PCB30630SolderStraight[Available] IP10TUV / CSA / UL1-line type/high withstand voltage typeHeader (sequential)NA10.16NAXGold 0.38 μmD-5200SNA25Housing part: UL94V-0, thermoplastic PBT with glass tab and post part: copper alloyTab, post: nickel substrate gold plated