(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
D3000 Series (Part Number)

D3000 Series

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      17,145VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description


The D-3000 series, compatible with a wide range of dynamic main series sizes.

[Features]
· Terminal construction resistant to tampering: developed by the automobile industry, a recess tab box construction concept (3-point contact) is used that is difficult to pry apart. These tough contacts offer high reliability and stability in a real work environment.
· Three types of plating: Select the type of plating best suited for the job and optimize cost performance. Tin plating is suitable for normal use with a low insertion/extraction frequency; 0.38 μm gold plating for frequent insertion and extractions; and 0.76 μm gold plating is suited for use in an even harsher environment.
· Two types of connection point pressure: Two contact point pressures are available in order to propose a contact environment optimal for the specific type of use. Standard connection point pressure products are for insertion/extraction durability and multiple pin use, and high connection point pressure products are for uses involving strong vibration. These two types can be used separately.
· High current: Maximum 15 A of regular current (with a temperature elevation of less than 30°C) can be used regardless of size.
· Newly developed copper alloy material realized with a reliable 3-point contact construction.
· Lock filling: A clear locking sound and vibration are produced when mating, allowing workers to be sure mating has been successfully completed even in environments with low visibility.
· Keying: A slit in the housing is provided so that improper unions can be prevented by distinguishing X keys from Y keys. If a keying plug is used, further key patterns may be created.

Part Number
1-917266-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplicable pin/contact Number of Poles Application Rated Voltage
(V)
Connection direction Features Type Specifications Pitch
(mm)
Keying Plating Series Number with packs
(Piece)
Insertion-extraction durability
(times)
Finish

29,201 VND

4 Piece(s) 4 Day(s) or more 10Female6Cable Connection600Straight2-line type/high-voltage drawer typeHousingNA5.08XXGold 0.76 μmD-3200M-500UL94V-0, glass filed thermoplastic PBT, PPS (SMT type), and liquid crystal polymer (motor connector), black

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connector Shape Square shape Connector series initials Katakana Katakana Dynamic
Rated Current(A) 15 Protection function (environmentally resistant) NA Representative Standard UL / TUV / CSA
Applicable Wire Size(AWG) 28/26/24/22/20/18/16/14 Color Black Maximum Contact Resistance(mΩ) 10
Operating Temperature Range(°C) -55 to +105 Note Rated current is a maximum value. This differs based on number of electrodes and wire size so see "product information" "number of electrodes/wire size/rated current" for details.

Please check the type/dimensions/specifications of the part 1-917266-3 in the D3000 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 1-917266-3 trong chuỗi D3000 Series.

Products like this...

Part Number
1-178127-6
1-178128-2
1-178128-3
1-917337-2
1-917337-3
1-917337-5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSApplicable pin/contact Number of Poles Application Rated Voltage
(V)
Connection direction Features Type Specifications Pitch
(mm)
Keying Plating Series Number with packs
(Piece)
Insertion-extraction durability
(times)
Finish

23,473 VND

4 Piece(s) 4 Day(s) or more 10Female6Cable Connection250Straight2 line/standard modular typeHousing2-line 6-pole3.81XXNAD-3100M--UL94V-0, glass filed thermoplastic PBT, PPS (SMT type), and liquid crystal polymer (motor connector), black

18,645 VND

7 Piece(s) 4 Day(s) or more 10Female2Cable Connection600Straight1-line type/High-voltage typeHousingNA5.08XNAD-3200S--UL94V-0, glass filed thermoplastic PBT, PPS (SMT type), and liquid crystal polymer (motor connector), black

19,496 VND

6 Piece(s) 4 Day(s) or more 10Female3Cable Connection600Straight1-line type/High-voltage typeHousingNA5.08XNAD-3200S--UL94V-0, glass filed thermoplastic PBT, PPS (SMT type), and liquid crystal polymer (motor connector), black

36,196 VND

3 Piece(s) 5 Day(s) or more 10Male2For PCB600Straight1-line type/High-voltage typeHeaderNA5.08XGold 0.38 μmD-3200S-500Tab, post: nickel substrate gold plated

94,984 VND

3 Piece(s) 4 Day(s) or more 10Male2For PCB600Straight1-line type/High-voltage typeHeaderNA5.08XGold 0.76 μmD-3200S-500Tab, post: nickel substrate gold plated

34,229 VND

3 Piece(s) 4 Day(s) or more 10Male2For PCB600Straight1-line type/High-voltage typeHeaderNA5.08XTinD-3200S-100Tab, post: nickel substrate tin plated