(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Cable for electronic equipment wiring suitable for wiring on cable trays and raceways.
[Features]
▪ UL, cUL shared (Category: QPOR, ZJCZ, ZKHZ, ZJCZ7).
▪ Compliant with ULVW-1, cULFT1 flame retardant.
▪ Passed the UL vertical tray flame retardance test.
· Use of a flexible vinyl material that is oil and heat resistant.
· Can be used as tray cable as well.
· Conforms to the Electrical Appliance and Material Safety Law
Authentication | UL STO | cUL STO | UL TC | UL MTW | Electrical Appliances and Materials Safety Act of Japan (18 to 10AWG) | Electrical Appliances and Materials Safety Act of Japan (8 to 2AWG) |
---|---|---|---|---|---|---|
Applicable Standards | UL 62 | CSA C22.2 No.49 | UL 1277 | UL 1063 | The Japanese ministerial ordinance specifying technical requirements for electrical appliances | The Japanese ministerial ordinance specifying technical requirements for electrical appliances |
Format symbol | STO | STO | TC | MTW | Vinyl flexible cord | Vinyl flexible cord |
Rated Voltage | 600 V | 600 V | 600 V | 600 V | 300 V | 600 V |
Rated temperature | 105°C | 105°C | DRY90°C WET75°C | DRY90°C WET60°C | 60°C | 60°C |
Conductor | UL 62 | CSA C22.2 No.49 | UL 1277 | UL 1063 | JIS C 3102 | JIS C 3102 |
Flame Retardancy | VW-1 | FT1 | Vertical-Tray Flame Test | VW-1 | JIS C 3005 4.26.2 b | JIS C 3005 4.26.2 b |
*3 and 4C include a "Y/G" earth of the same size.
(Examples) 3C × 18 AWG: 2 × 18AWG+1 × 18AWG (earth)
Size (AWG) | Conductor resistance (Ω/km 20°C) | Insulation Resistance (MΩkm 20°C) | Withstand voltage (V/1 minute) | * Allowable Current (A) | |
---|---|---|---|---|---|
a | b | ||||
18 | 22.1 or less | 60 or more | 2000 | 7 | 10 |
16 | 13.7 or less | 60 or more | 2000 | 10 | 13 |
14 | 8.64 or less | 60 or more | 3000 | 15 | 18 |
12 | 5.42 or less | 50 or more | 3000 | 20 | 25 |
10 | 3.42 or less | 50 or more | 3000 | 25 | 30 |
8 | 2.14 or less | 50 or more | 4000 | 35 | 40 |
6 | 1.34 or less | 50 or more | 4000 | 45 | 55 |
4 | 0.848 or less | 50 or more | 4000 | 60 | 70 |
2 | 0.533 or less | 40 or more | 4000 | 80 | 95 |
* The allowable current as per the National Electrical Code (NEC) is: a: Applied to 3-core and other multi-core cords where current flows only in 3 cores
b: Applied to 2-core and other multi-core cords where current flows only in 2 cores
(1) For 18 AWG to 10 AWG
(2) For 8 AWG to 2 AWG
* The Y/G line has a green background with 3 recessed yellow bands (30 to 50%).
Part Number |
---|
STO(A)/TC 4X10AWG-6 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Conductor Cross Section (mm2) | Number Of Cores (Core) | AWG size (AWG) | Rated Voltage | Shield | Sheath (outer coating) color | Grounding Wire | Overall Length (m) | Properties | Finished outer diameter (mm) | Representative Standard | Sheath (outer coating) material | Insulation body materials | Power supply/signal | Cable Standard | Number of Contacts (core) | Conductor Cross-Sectional Area (mm2) | AWG Size (AWG) | Rated Voltage | Shield | Safety Standards | Overall Length (m) | Properties | Sheath Color | Ground Wires | Sheath Material | Finish Outer Diameter (mm) | Insulator Material | Other Properties | Other properties |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,510,687 VND | 1 Piece(s) | 8 Day(s) or more | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | STO/TC / TC | 4 | [5.1 to 5.4] 5.26 | 10 | [600V] 300 V (PSE), 600 V (UL/cUL) | N/A | PSE / UL RECOGNIZED / UL LISTED / CSA(c-UL) | 6 | Oil Resistance / Heat Resistance | Black | YG (Yellow/Green) Colored | [PVC (Polyvinyl Chloride)] PVC (PVC) | 19 | [PVC (Polyvinyl Chloride)] PVC (PVC) | - | Flame Retardancy |
Loading...Tải…
Please check the type/dimensions/specifications of the part STO(A)/TC 4X10AWG-6 in the STO(A)/TC series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần STO(A)/TC 4X10AWG-6 trong chuỗi STO(A)/TC.
Part Number |
---|
STO(A)/TC 2X18AWG-100 |
STO(A)/TC 3X10AWG-10 |
STO(A)/TC 3X10AWG-11 |
STO(A)/TC 4X10AWG-60 |
STO(A)/TC 4X10AWG-61 |
STO(A)/TC 4X10AWG-62 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Conductor Cross Section (mm2) | Number Of Cores (Core) | AWG size (AWG) | Rated Voltage | Shield | Sheath (outer coating) color | Grounding Wire | Overall Length (m) | Properties | Finished outer diameter (mm) | Representative Standard | Sheath (outer coating) material | Insulation body materials | Power supply/signal | Cable Standard | Number of Contacts (core) | Conductor Cross-Sectional Area (mm2) | AWG Size (AWG) | Rated Voltage | Shield | Safety Standards | Overall Length (m) | Properties | Sheath Color | Ground Wires | Sheath Material | Finish Outer Diameter (mm) | Insulator Material | Other Properties | Other properties |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4,673,270 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 0.824 | 2 | 18 | [600V] 600V | NA | Black | NA | 100 | Heat-Resistance / Oil Resistance | 9.3 | UL / PSE / CSA(c-UL) | [PVC (Polyvinyl Chloride)] Oil resistant, heat resistant flexible PVC | [PVC (PVC· lead free)] Heat resistant PVC | For Power Supply | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Flame Retardant | - | ||
5,256,388 VND | 1 Piece(s) | 8 Day(s) or more | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | STO/TC / TC | 3 | [5.1 to 5.4] 5.26 | 10 | [600V] 300 V (PSE), 600 V (UL/cUL) | N/A | PSE / UL RECOGNIZED / UL LISTED / CSA(c-UL) | 10 | Oil Resistance / Heat Resistance | Black | YG (Yellow/Green) Colored | [PVC (Polyvinyl Chloride)] PVC (PVC) | 17.6 | [PVC (Polyvinyl Chloride)] PVC (PVC) | - | Flame Retardancy | ||
5,782,057 VND | 1 Piece(s) | 8 Day(s) or more | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | STO/TC / TC | 3 | [5.1 to 5.4] 5.26 | 10 | [600V] 300 V (PSE), 600 V (UL/cUL) | N/A | PSE / UL RECOGNIZED / UL LISTED / CSA(c-UL) | 11 | Oil Resistance / Heat Resistance | Black | YG (Yellow/Green) Colored | [PVC (Polyvinyl Chloride)] PVC (PVC) | 17.6 | [PVC (Polyvinyl Chloride)] PVC (PVC) | - | Flame Retardancy | ||
35,107,169 VND | 1 Piece(s) | 8 Day(s) or more | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | STO/TC / TC | 4 | [5.1 to 5.4] 5.26 | 10 | [600V] 300 V (PSE), 600 V (UL/cUL) | N/A | PSE / UL RECOGNIZED / UL LISTED / CSA(c-UL) | 60 | Oil Resistance / Heat Resistance | Black | YG (Yellow/Green) Colored | [PVC (Polyvinyl Chloride)] PVC (PVC) | 19 | [PVC (Polyvinyl Chloride)] PVC (PVC) | - | Flame Retardancy | ||
35,692,332 VND | 1 Piece(s) | 8 Day(s) or more | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | STO/TC / TC | 4 | [5.1 to 5.4] 5.26 | 10 | [600V] 300 V (PSE), 600 V (UL/cUL) | N/A | PSE / UL RECOGNIZED / UL LISTED / CSA(c-UL) | 61 | Oil Resistance / Heat Resistance | Black | YG (Yellow/Green) Colored | [PVC (Polyvinyl Chloride)] PVC (PVC) | 19 | [PVC (Polyvinyl Chloride)] PVC (PVC) | - | Flame Retardancy | ||
36,277,496 VND | 1 Piece(s) | 8 Day(s) or more | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | STO/TC / TC | 4 | [5.1 to 5.4] 5.26 | 10 | [600V] 300 V (PSE), 600 V (UL/cUL) | N/A | PSE / UL RECOGNIZED / UL LISTED / CSA(c-UL) | 62 | Oil Resistance / Heat Resistance | Black | YG (Yellow/Green) Colored | [PVC (Polyvinyl Chloride)] PVC (PVC) | 19 | [PVC (Polyvinyl Chloride)] PVC (PVC) | - | Flame Retardancy |