(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
A waterproof connector based on the NCS series.
[Features]
·A robust and corrosion resistant waterproof connector with a shell made of brass with chrome plating.
・ Thread locking method.
·<CSA NRTL/C>Standard certified products available (CSA: C22.2 No.182.3).
[Applications]
·Ideal for cable connection in harsh outdoor environments such as civil engineering machinery, construction machinery, and marine equipment.
The shell is made of brass plated with chrome. It is robust and resistant to salt damage, and is used in various applications such as civil engineering, construction machinery, emergency power supply equipment, and ships.
(Insulation resistance) It was 2,000 MΩ or more when the insulation resistance between the closest conductors was measured at the specified voltage.
(Withstand voltage) No abnormality such as a short-circuit occurred when the specified voltage was applied between the closest conductors for 1 minute.
(Contact resistance) The conductor resistance when a pair of contacts was connected to the regular length was 3 mΩ or less.
(Waterproof) No evidence of immersion was observed after 24 hours of exposure to 5 cm below water surface under normal conditions of use.
Waterproof | Waterproof connector [When Connected, Waterproof Function Is Equivalent to IP-X6] |
---|---|
Locking Method | Thread locking method |
Mechanism / material features | ○High corrosion resistance with a shell made of brass plated with chrome ○A cable clamp is provided at the cable exit to securely hold the cable (Excluding size 14) |
About the standard | ○"CSA NRTL/C" standard certified products available (CSA: C22.2 No.182.3) *) Some specifications of products certified for international standards may differ from those of standard products. For rated voltage, current, and cable conductor cross-sectional area, refer to the list of standards acquired by the manufacturer (catalog pp.232 to 235). |
Connection Method | soldering |
Part Number |
---|
NWPC-303-P13 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Applicable pin/contact | Number Of Pins | Application | Allowable Current (A) | Allowable Voltage (V) | Type of connector shape | Connector shape characteristics | Shell Size | Normal core/reverse core | Used cable outer diameter (φ) | Conforming wire conductor cross section (mm2) | Flange | Screw for Pipes | Contact plating treatment | Specifications | Mating partner 1 | Mating partner 2 | Mating partner 3 | Mating partner 4 | Mating partner 5 | Mating partner 6 | Mating partner 7 | Mating partner 8 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,012,175 VND | 1 Piece(s) | 4 Day(s) or more | - | Female | 3 | Cable Connection | 15 | 250 | Plug | General Shape | 30 | Normal-core type | 12.1 to 14.0 | 2 | NA | NA | Nickel | - | NWPC-303-AD(F)13 [relay plug] | NWPC-303-AD13 [relay plug] | NWPC-303-R [panel receptacle] | - | - | - | - | - |
Loading...Tải…
Connector Shape | Round | Connector series initials | M/N/O | Series starting with M, N, O | NWPC |
---|---|---|---|---|---|
Wire connection method | Solder | Connection direction | Straight | Protection function (environmentally resistant) | IPX6 equivalent |
Operating Temperature Range(°C) | -40 to +85 | Shell plating treatment | Chrome |