(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Connector NWPC Series (Part Number)

Connector NWPC Series

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Connector NWPC Series
  • Connector NWPC Series
  • Connector NWPC Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      551,065VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A waterproof connector based on the NCS series.
[Features]
·A robust and corrosion resistant waterproof connector with a shell made of brass with chrome plating.
・ Thread locking method.
·<CSA NRTL/C>Standard certified products available (CSA: C22.2 No.182.3).
[Applications]
·Ideal for cable connection in harsh outdoor environments such as civil engineering machinery, construction machinery, and marine equipment.

Waterproof connector based on the NCS series

The shell is made of brass plated with chrome. It is robust and resistant to salt damage, and is used in various applications such as civil engineering, construction machinery, emergency power supply equipment, and ships.
(Insulation resistance) It was 2,000 MΩ or more when the insulation resistance between the closest conductors was measured at the specified voltage.
(Withstand voltage) No abnormality such as a short-circuit occurred when the specified voltage was applied between the closest conductors for 1 minute.
(Contact resistance) The conductor resistance when a pair of contacts was connected to the regular length was 3 mΩ or less.
(Waterproof) No evidence of immersion was observed after 24 hours of exposure to 5 cm below water surface under normal conditions of use.

WaterproofWaterproof connector [When Connected, Waterproof Function Is Equivalent to IP-X6]
Locking MethodThread locking method
Mechanism / material features○High corrosion resistance with a shell made of brass plated with chrome
○A cable clamp is provided at the cable exit to securely hold the cable
(Excluding size 14)
About the standard○"CSA NRTL/C" standard certified products available (CSA: C22.2 No.182.3)
*) Some specifications of products certified for international standards may differ from those of standard products. For rated voltage, current, and cable conductor cross-sectional area, refer to the list of standards acquired by the manufacturer (catalog pp.232 to 235).
Connection Methodsoldering

Soldering type contact array

Soldering type Contact arrangement Shell size 14
Soldering type contact array shell size 16
Soldering type Contact arrangement Shell size 25
Soldering type Contact arrangement Shell size 30
Crimp type Contact arrangement Shell size 40 44
Crimp type contact arrangement Shell size 50 54
Crimp type contact arrangement Shell size 60
Crimp type Contact arrangement Shell size 64

Attached table

Attached table
Part Number
NWPC-305-PM9
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplicable pin/contact Number Of Pins Application Allowable Current
(A)
Allowable Voltage
(V)
Type of connector shape Connector shape characteristics Shell Size Normal core/reverse core Used cable outer diameter
(φ)
Conforming wire conductor cross section
(mm2)
Flange Screw for Pipes Contact plating treatment Specifications Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4 Mating partner 5 Mating partner 6 Mating partner 7 Mating partner 8

1,262,797 VND

1 Piece(s) 4 Day(s) or more -Male5Cable Connection15250PlugGeneral Shape30Reverse-core type8.0 to 10.02NANANickel-NWPC-305-ADF(F)9 [relay plug]NWPC-305-ADF9 [relay plug]NWPC-305-RF [panel receptacle]-----

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connector Shape Round Connector series initials M/N/O Series starting with M, N, O NWPC
Wire connection method Solder Connection direction Straight Protection function (environmentally resistant) IPX6 equivalent
Operating Temperature Range(°C) -40 to +85 Shell plating treatment Chrome

Please check the type/dimensions/specifications of the part NWPC-305-PM9 in the Connector NWPC Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần NWPC-305-PM9 trong chuỗi Connector NWPC Series.

Products like this...

Part Number
NWPC-141-R
NWPC-141-R(ROHS2.0)
NWPC-142-AD6
NWPC-305-PM9(ROHS2.0)
NWPC-305-R
NWPC-305-R(ROHS2.0)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSApplicable pin/contact Number Of Pins Application Allowable Current
(A)
Allowable Voltage
(V)
Type of connector shape Connector shape characteristics Shell Size Normal core/reverse core Used cable outer diameter
(φ)
Conforming wire conductor cross section
(mm2)
Flange Screw for Pipes Contact plating treatment Specifications Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4 Mating partner 5 Mating partner 6 Mating partner 7 Mating partner 8

568,048 VND

1 Piece(s) 4 Day(s) or more -Male1Panel Mount5125ReceptacleFlange14Normal-core typeNo cable connection0.75Round shapeNANickel-NWPC-141-P5 [straight plug]NWPC-141-P6 [straight plug]NWPC-141-P7 [straight plug]-----

791,750 VND

1 Piece(s) 4 Day(s) or more ------------------------

974,428 VND

1 Piece(s) 4 Day(s) or more -Male2Cable Connection5125AdapterGeneral Shape14Normal-core type6.0 to 6.90.75NANANickel-NWPC-142-P6 [straight plug]-------

1,188,250 VND

1 Piece(s) 4 Day(s) or more ------------------------

842,953 VND

1 Piece(s) 4 Day(s) or more -Male5Panel Mount15250ReceptacleFlange30Normal-core typeNo cable connection2Round shapeNANickel-NWPC-305-P11 [straight plug]NWPC-305-P13 [straight plug]NWPC-305-P15 [straight plug]NWPC-305-P17 [straight plug]NWPC-305-P9 [straight plug]---

817,577 VND

1 Piece(s) 4 Day(s) or more ------------------------