(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Waterproof Connector NRW Series (Part Number)

Waterproof Connector NRW Series

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Waterproof Connector NRW Series
  • Waterproof Connector NRW Series
  • Waterproof Connector NRW Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      151,678VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A lightweight, single-action lock waterproof connector that uses a resin material for the shell.
[Features]
・ High-strength plastic with excellent weather resistance is used for the shell
・ Lightweight and durable. Easy attachment/detachment with single-action locking method
・ Smooth connection due to adoption of 5-key guide
・ Products complying with European safety standards are available (EN61984 compliant TÜV certification)
[Applications]
・ Ideal for connecting cables for all outdoor equipment

Part Number
NRW-2010-PM10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplicable pin/contact Number Of Pins Application Allowable Current
(A)
Allowable Voltage
(V)
Wire connection method Type of connector shape Connector shape characteristics Shell Size Normal core/reverse core Used cable outer diameter
(φ)
Conforming wire conductor cross section
(mm2)
Operating Temperature Range
(°C)
Flange Angles for changing guide position (as seen from pin insert connection side) Contact plating treatment Specifications Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4 Mating partner 5 Mating partner 6

444,841 VND

1 Piece(s) Same day Male10Cable Connection5250SolderPlugGeneral Shape20Reverse-core type8.6 to 10.50.5-25 to +85NAStandardSilver-NRW-2010-ADF10 [relay plug]NRW-2010-RF [panel receptacle]----

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connector Shape Round Connector series initials M/N/O Series starting with M, N, O NRW
Connection direction Straight Protection function (environmentally resistant) IP67 equivalent Screw for Pipes NA
Shell plating treatment Unprocessed

Please check the type/dimensions/specifications of the part NRW-2010-PM10 in the Waterproof Connector NRW Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần NRW-2010-PM10 trong chuỗi Waterproof Connector NRW Series.

Products like this...

Part Number
NRW-2010-ADM10
NRW-2010-ADM12
NRW-2010-ADM6
NRW-2010-PM12
NRW-2010-PM6
NRW-2010-PM8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngApplicable pin/contact Number Of Pins Application Allowable Current
(A)
Allowable Voltage
(V)
Wire connection method Type of connector shape Connector shape characteristics Shell Size Normal core/reverse core Used cable outer diameter
(φ)
Conforming wire conductor cross section
(mm2)
Operating Temperature Range
(°C)
Flange Angles for changing guide position (as seen from pin insert connection side) Contact plating treatment Specifications Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4 Mating partner 5 Mating partner 6

589,193 VND

1 Piece(s) 4 Day(s) or more Male10Cable Connection5250SolderAdapterGeneral Shape20Normal-core type8.6 to 10.50.5-25 to +85NAStandardSilver-NRW-2010-PF10 [straight plug]-----

664,143 VND

1 Piece(s) 4 Day(s) or more Male10Cable Connection5250SolderAdapterGeneral Shape20Normal-core type10.6 to 12.50.5-25 to +85NAStandardSilver-NRW-2010-PF12 [straight plug]-----

566,963 VND

1 Piece(s) 4 Day(s) or more Male10Cable Connection5250SolderAdapterGeneral Shape20Normal-core type5.5 to 6.30.5-25 to +85NAStandardSilver-NRW-2010-PF6 [straight plug]-----

457,716 VND

1 Piece(s) 4 Day(s) or more Male10Cable Connection5250SolderPlugGeneral Shape20Reverse-core type10.6 to 12.50.5-25 to +85NAStandardSilver-NRW-2010-ADF12 [relay plug]NRW-2010-RF [panel receptacle]----

438,321 VND

1 Piece(s) 4 Day(s) or more Male10Cable Connection5250SolderPlugGeneral Shape20Reverse-core type5.5 to 6.30.5-25 to +85NAStandardSilver-NRW-2010-ADF6 [relay plug]NRW-2010-RF [panel receptacle]----

450,050 VND

1 Piece(s) 4 Day(s) or more Male10Cable Connection5250SolderPlugGeneral Shape20Reverse-core type7.0 to 8.50.5-25 to +85NAStandardSilver-NRW-2010-ADF8 [relay plug]NRW-2010-RF [panel receptacle]----