(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Connector NJC Series (Part Number)

Connector NJC Series

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Connector NJC Series
  • Connector NJC Series
  • Connector NJC Series
  • Connector NJC Series
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      88,690VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A sturdy circular connector mainly used for industrial applications.
[Features]
・ Durable die-cast zinc alloy or aluminum alloy shell.
・ Smooth connection due to the adoption of a 5-key guide.
・ It can be mounted in a tight space with the use of an L-shaped base and the receptacle can be mounted from the back of the panel as well.
・ JIC C 5432 compliant products available.
・ Products compliant with the (PSE) Electrical Appliances and Materials Safety Act of Japan and European safety standards available. (EN61984 compliant TÜV certification)
・ UL/CSA standard certified products available. (UL: UL1977 CSA: C22.2 No.182.3)
[Features]
・ Convenient for connecting cables with equipment and other cables in a non-waterproof indoor environment such as inside a factory.

Part Number
NJC-168-RM
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplicable pin/contact Number Of Pins Application Allowable Current
(A)
Allowable Voltage
(V)
Wire connection method Representative Standard Type of connector shape Connector shape characteristics Shell Size Normal core/reverse core Used cable outer diameter
(φ)
Conforming wire conductor cross section
(mm2)
Operating Temperature Range
(°C)
Flange Angles for changing guide position (as seen from pin insert connection side) Contact plating treatment Specifications Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4 Mating partner 5 Mating partner 6 Mating partner 7 Mating partner 8 Mating partner 9 Mating partner 10 Mating partner 11

117,048 VND

1 Piece(s) Same day Male8Panel Mount3-Solder-ReceptacleFlange16Normal-core typeNA0.3-25 to +60RectangularStandardGold-NJC-168-PF [straight plug]----------

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connector Shape Round Connector series initials M/N/O Series starting with M, N, O NJC
Connection direction Straight Protection function (environmentally resistant) NA Screw for Pipes NA
Shell plating treatment Satin chrome

Please check the type/dimensions/specifications of the part NJC-168-RM in the Connector NJC Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần NJC-168-RM trong chuỗi Connector NJC Series.

Products like this...

Part Number
NJC-163-AD(F)M(ROHS2.0)
NJC-163-ADF
NJC-163-ADM
NJC-168-RM(ROHS2.0)
NJC-2010-AD(F)F
NJC-2010-AD(F)M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngApplicable pin/contact Number Of Pins Application Allowable Current
(A)
Allowable Voltage
(V)
Wire connection method Representative Standard Type of connector shape Connector shape characteristics Shell Size Normal core/reverse core Used cable outer diameter
(φ)
Conforming wire conductor cross section
(mm2)
Operating Temperature Range
(°C)
Flange Angles for changing guide position (as seen from pin insert connection side) Contact plating treatment Specifications Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4 Mating partner 5 Mating partner 6 Mating partner 7 Mating partner 8 Mating partner 9 Mating partner 10 Mating partner 11

375,000 VND

1 Piece(s) 4 Day(s) or more -----------------------------

257,545 VND

1 Piece(s) 4 Day(s) or more Female3Cable Connection10125SolderPSEAdapterGeneral Shape16Reverse-core type7.0 to 8.51.25-25 to +85NAStandardSilverConforms to JIS C 5432NJC-163-PM [straight plug]----------

225,143 VND

1 Piece(s) 4 Day(s) or more Male3Cable Connection10125SolderPSEAdapterGeneral Shape16Normal-core type7.0 to 8.51.25-25 to +85NAStandardSilverConforms to JIS C 5432NJC-163-PF [straight plug]----------

116,893 VND

2 Piece(s) 4 Day(s) or more -----------------------------

457,185 VND

1 Piece(s) 4 Day(s) or more Female10Panel Mount5250Solder-AdapterFlange20Reverse-core type10.0 to 12.50.5-25 to +85RectangularStandardSilverConforms to JIS C 5432NJC-2010-PM [straight plug]----------

421,326 VND

1 Piece(s) 4 Day(s) or more Male10Panel Mount5250Solder-AdapterFlange20Normal-core type10.0 to 12.50.5-25 to +85RectangularStandardSilverConforms to JIS C 5432NJC-2010-PF [straight plug]----------