(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Connector NJW Series (Part Number)

Connector NJW Series

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Connector NJW Series
  • Connector NJW Series
  • Connector NJW Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      125,345VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Waterproof connector based on the NJC series.
[Features]
・ Waterproof connector with excellent weather resistance due to the use of a special surface treatment.
・ Die-cast shell made of zinc alloy or aluminum alloy.
・ Smooth connection due to the adoption of a 5-key guide.
・ Thread locking method.
・ "PSE" Products that compliant with the Electrical Appliances and Materials Safety Act of Japan are available.
・ UL/CSA standard certified product is available. (UL: UL1977 CSA: C22.2 No.182.3)
[Applications]
・ It is ideal for cable connections of outdoor equipment in general.

***********************************
Please consider this waterproof connector, too
***********************************
NRW series
(Resin)

* The NJW series is not compatible with other series.
Part Number
NJW-202-PM8
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplicable pin/contact Number Of Pins Application Allowable Current
(A)
Allowable Voltage
(V)
Wire connection method Representative Standard Type of connector shape Connector shape characteristics Shell Size Normal core/reverse core Used cable outer diameter
(φ)
Conforming wire conductor cross section
(mm2)
Operating Temperature Range
(°C)
Flange Screw for Pipes Angles for changing guide position (as seen from pin insert connection side) Contact plating treatment Specifications Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4 Mating partner 5 Mating partner 6 Mating partner 7 Mating partner 8 Mating partner 9 Mating partner 10 Mating partner 11 Mating partner 12 Mating partner 13 Mating partner 14 Mating partner 15

261,996 VND

1 Piece(s) 4 Day(s) or more Male2Cable Connection15250SolderPSEPlugGeneral Shape20Reverse-core type7.0 to 8.52-25 to +85NANAStandardSilver-NJW-202-AD(F)F8 [relay plug]NJW-202-AD(F)FK8 [relay plug]NJW-202-ADF8 [relay plug]NJW-202-ADFK8 [relay plug]NJW-202-GAD(F)F1/2 [relay plug]NJW-202-GADF1/2 [relay plug]NJW-202-RF [panel receptacle]--------

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connector Shape Round Connector series initials M/N/O Series starting with M, N, O NJW
Connection direction Straight Protection function (environmentally resistant) IP67 equivalent Shell plating treatment Special Processing

Please check the type/dimensions/specifications of the part NJW-202-PM8 in the Connector NJW Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần NJW-202-PM8 trong chuỗi Connector NJW Series.

Products like this...

Part Number
NJW-163-ADF5
NJW-163-ADF5(ROHS2.0)
NJW-163-ADF7
NJW-202-PMK10
NJW-202-PMK8
NJW-202-RF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngApplicable pin/contact Number Of Pins Application Allowable Current
(A)
Allowable Voltage
(V)
Wire connection method Representative Standard Type of connector shape Connector shape characteristics Shell Size Normal core/reverse core Used cable outer diameter
(φ)
Conforming wire conductor cross section
(mm2)
Operating Temperature Range
(°C)
Flange Screw for Pipes Angles for changing guide position (as seen from pin insert connection side) Contact plating treatment Specifications Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4 Mating partner 5 Mating partner 6 Mating partner 7 Mating partner 8 Mating partner 9 Mating partner 10 Mating partner 11 Mating partner 12 Mating partner 13 Mating partner 14 Mating partner 15

389,055 VND

1 Piece(s) 4 Day(s) or more Female3Cable Connection10125SolderPSEAdapterGeneral Shape16Reverse-core type4.0 to 4.81.25-25 to +85NANAStandardSilver-NJW-163-PM5 [straight plug]NJW-163-PMK5 [straight plug]-------------

639,250 VND

1 Piece(s) 4 Day(s) or more ----------------------------------

389,055 VND

1 Piece(s) 4 Day(s) or more Female3Cable Connection10125SolderPSEAdapterGeneral Shape16Reverse-core type5.7 to 6.81.25-25 to +85NANAStandardSilver-NJW-163-PM7 [straight plug]NJW-163-PMK7 [straight plug]-------------

339,353 VND

1 Piece(s) 4 Day(s) or more Male2Cable Connection15250SolderPSEPlugWith cable clamp20Reverse-core type8.6 to 10.52-25 to +85NANAStandardSilver-NJW-202-AD(F)F10 [relay plug]NJW-202-AD(F)FK10 [relay plug]NJW-202-ADF10 [relay plug]NJW-202-ADFK10 [relay plug]NJW-202-GAD(F)F1/2 [relay plug]NJW-202-GADF1/2 [relay plug]NJW-202-RF [panel receptacle]--------

352,898 VND

1 Piece(s) 4 Day(s) or more Male2Cable Connection15250SolderPSEPlugWith cable clamp20Reverse-core type7.0 to 8.52-25 to +85NANAStandardSilver-NJW-202-AD(F)F8 [relay plug]NJW-202-AD(F)FK8 [relay plug]NJW-202-ADF8 [relay plug]NJW-202-ADFK8 [relay plug]NJW-202-GAD(F)F1/2 [relay plug]NJW-202-GADF1/2 [relay plug]NJW-202-RF [panel receptacle]--------

144,765 VND

2 Piece(s) 4 Day(s) or more Female2Panel Mount15250SolderPSEReceptacleFlange20Reverse-core typeNA2-25 to +85RectangularNAStandardSilver-NJW-202-GPM1/2 [straight plug]NJW-202-PM10 [straight plug]NJW-202-PM12 [straight plug]NJW-202-PM6 [straight plug]NJW-202-PM8 [straight plug]NJW-202-PMK10 [straight plug]NJW-202-PMK12 [straight plug]NJW-202-PMK6 [straight plug]NJW-202-PMK8 [straight plug]------