(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Waterproof connector based on the NJC series.
[Features]
・ Waterproof connector with excellent weather resistance due to the use of a special surface treatment.
・ Die-cast shell made of zinc alloy or aluminum alloy.
・ Smooth connection due to the adoption of a 5-key guide.
・ Thread locking method.
・ "PSE" Products that compliant with the Electrical Appliances and Materials Safety Act of Japan are available.
・ UL/CSA standard certified product is available. (UL: UL1977 CSA: C22.2 No.182.3)
[Applications]
・ It is ideal for cable connections of outdoor equipment in general.
Part Number |
---|
NJW-205-PMK12 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Applicable pin/contact | Number Of Pins | Application | Allowable Current (A) | Allowable Voltage (V) | Wire connection method | Representative Standard | Type of connector shape | Connector shape characteristics | Shell Size | Normal core/reverse core | Used cable outer diameter (φ) | Conforming wire conductor cross section (mm2) | Operating Temperature Range (°C) | Flange | Screw for Pipes | Angles for changing guide position (as seen from pin insert connection side) | Contact plating treatment | Specifications | Mating partner 1 | Mating partner 2 | Mating partner 3 | Mating partner 4 | Mating partner 5 | Mating partner 6 | Mating partner 7 | Mating partner 8 | Mating partner 9 | Mating partner 10 | Mating partner 11 | Mating partner 12 | Mating partner 13 | Mating partner 14 | Mating partner 15 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
376,008 VND | 1 Piece(s) | 4 Day(s) or more | Male | 5 | Cable Connection | 10 | 250 | Solder | PSE | Plug | With cable clamp | 20 | Reverse-core type | 10.6 to 12.5 | 1.25 | -25 to +85 | NA | NA | Standard | Silver | - | NJW-205-AD(F)F12 [relay plug] | NJW-205-AD(F)FK12 [relay plug] | NJW-205-ADF12 [relay plug] | NJW-205-ADFK12 [relay plug] | NJW-205-GAD(F)F1/2 [relay plug] | NJW-205-GADF1/2 [relay plug] | NJW-205-RF [panel receptacle] | - | - | - | - | - | - | - | - |
Loading...Tải…
Connector Shape | Round | Connector series initials | M/N/O | Series starting with M, N, O | NJW |
---|---|---|---|---|---|
Connection direction | Straight | Protection function (environmentally resistant) | IP67 equivalent | Shell plating treatment | Special Processing |
Please check the type/dimensions/specifications of the part NJW-205-PMK12 in the Connector NJW Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần NJW-205-PMK12 trong chuỗi Connector NJW Series.
Part Number |
---|
NJW-163-ADF5 |
NJW-163-ADF5(ROHS2.0) |
NJW-163-ADF7 |
NJW-205-RF |
NJW-205-RM |
NJW-207-AD(F)F10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Applicable pin/contact | Number Of Pins | Application | Allowable Current (A) | Allowable Voltage (V) | Wire connection method | Representative Standard | Type of connector shape | Connector shape characteristics | Shell Size | Normal core/reverse core | Used cable outer diameter (φ) | Conforming wire conductor cross section (mm2) | Operating Temperature Range (°C) | Flange | Screw for Pipes | Angles for changing guide position (as seen from pin insert connection side) | Contact plating treatment | Specifications | Mating partner 1 | Mating partner 2 | Mating partner 3 | Mating partner 4 | Mating partner 5 | Mating partner 6 | Mating partner 7 | Mating partner 8 | Mating partner 9 | Mating partner 10 | Mating partner 11 | Mating partner 12 | Mating partner 13 | Mating partner 14 | Mating partner 15 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
389,055 VND | 1 Piece(s) | 4 Day(s) or more | Female | 3 | Cable Connection | 10 | 125 | Solder | PSE | Adapter | General Shape | 16 | Reverse-core type | 4.0 to 4.8 | 1.25 | -25 to +85 | NA | NA | Standard | Silver | - | NJW-163-PM5 [straight plug] | NJW-163-PMK5 [straight plug] | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
639,250 VND | 1 Piece(s) | 4 Day(s) or more | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
389,055 VND | 1 Piece(s) | 4 Day(s) or more | Female | 3 | Cable Connection | 10 | 125 | Solder | PSE | Adapter | General Shape | 16 | Reverse-core type | 5.7 to 6.8 | 1.25 | -25 to +85 | NA | NA | Standard | Silver | - | NJW-163-PM7 [straight plug] | NJW-163-PMK7 [straight plug] | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
201,736 VND | 1 Piece(s) | 4 Day(s) or more | Female | 5 | Panel Mount | 10 | 250 | Solder | PSE | Receptacle | Flange | 20 | Reverse-core type | NA | 1.25 | -25 to +85 | Rectangular | NA | Standard | Silver | - | NJW-205-GPM1/2 [straight plug] | NJW-205-PM10 [straight plug] | NJW-205-PM12 [straight plug] | NJW-205-PM6 [straight plug] | NJW-205-PM8 [straight plug] | NJW-205-PMK10 [straight plug] | NJW-205-PMK12 [straight plug] | NJW-205-PMK6 [straight plug] | NJW-205-PMK8 [straight plug] | - | - | - | - | - | - | ||
159,106 VND | 2 Piece(s) | 4 Day(s) or more | Male | 5 | Panel Mount | 10 | 250 | Solder | PSE | Receptacle | Flange | 20 | Normal-core type | NA | 1.25 | -25 to +85 | Rectangular | NA | Standard | Silver | - | NJW-205-GPF1/2 [straight plug] | NJW-205-PF10 [straight plug] | NJW-205-PF12 [straight plug] | NJW-205-PF6 [straight plug] | NJW-205-PF8 [straight plug] | NJW-205-PFK10 [straight plug] | NJW-205-PFK12 [straight plug] | NJW-205-PFK6 [straight plug] | NJW-205-PFK8 [straight plug] | - | - | - | - | - | - | ||
634,676 VND | 1 Piece(s) | 4 Day(s) or more | Female | 7 | Panel Mount | 10 | 250 | Solder | - | Adapter | Flange | 20 | Reverse-core type | 8.6 to 10.5 | 1.25 | -25 to +85 | Rectangular | NA | Standard | Silver | - | NJW-207-PM10 [straight plug] | - | - | - | - | - | - | - | - | - | - | - | - | - | - |