(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Round Connector NET Series (Part Number)

Round Connector NET Series

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Round Connector NET Series
  • Round Connector NET Series
  • Round Connector NET Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      219,145VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A non-waterproof circular connector that complies with European safety standards.
[Features]
・ Protection circuit structure: It has an earth contact with a sequence (priority contact) structure that is conductive with the metal shell
・ Thread lock system
・ European safety standard compliant product (EN61984 compliant TÜV certification)
·UL/CSA standard certified product (UL: UL1977 CSA: C22.2 No. 182.3)
[Applications]
・ It is ideal for connecting cables to semiconductor manufacturing equipment and other factory automation equipment

Power Connector Compliant With European Safety Standards As Well As Earned UL And CSA Certified Mark

The product has been used in a wide variety of factory automation equipment, including semiconductor manufacturing equipment.
(Insulation resistance) It was 2,000 MΩ or more when the insulation resistance between the closest conductors was measured at the specified voltage.
(Withstand voltage) No abnormality such as a short-circuit occurred when the specified voltage was applied between the closest conductors for 1 minute.
(Contact resistance) The conductor resistance when a pair of contacts was connected to the regular length was 3 mΩ or less.
(Vibration resistance) In a vibration test, no functional hindrance was observed, and the contact resistance was 3 mΩ or less.
(Impact) In an impact test, no functional hindrance was observed, and the contact resistance was 3 mΩ or less.
(Humidity resistance) After a humidity test, no functional hindrance was observed, and the insulation resistance was 10 MΩ or more.
(Temperature cycle) After a temperature cycle test, no functional hindrance was observed, and the insulation resistance was 2,000 MΩ or more.
(Salt spray) After a salt spray test, no functional hindrance was observed, and the contact resistance was 3 mΩ or less.

WaterproofN/A
Locking MethodThread locking method
Mechanism / material features○Protection circuit structure: It has an earth contact with an conductive sequence (preferential contact) structure with a metal shell.
○It can be installed in narrow places by using a right-angle adapter
About the standard○European safety standard compliant product (EN61984 compliant TUV certification)
○UL/CSA standard certified product (UL: UL1977 CSA: C22.2 No. 182.3)
Connection Methodsoldering

Soldering type contact array

Soldering type contact array shell size 20
Soldering type contact array shell size 24
Soldering type contact array shell size 28
Soldering type Contact arrangement Shell size 32
Part Number
NET-284-PF
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplicable pin/contact Number Of Pins Application Allowable Current
(A)
Type of connector shape Connector shape characteristics Shell Size Normal core/reverse core Used cable outer diameter
(φ)
Conforming wire conductor cross section
(mm2)
Operating Temperature Range
(°C)
Flange Specifications Ambient temperature limit during rated current use (TUV products only)
(°C)
Mating partner 1 Mating partner 2 Mating partner 3

592,780 VND

1 Piece(s) 4 Day(s) or more Female4Cable Connection20PlugGeneral Shape28Normal-core type13.6 to 16.53.5-40 to +100NAUse NJC-28 caps+70NET-284-AD(F)M [relay plug]NET-284-ADM [relay plug]NET-284-RM [panel receptacle]

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connector Shape Round Connector series initials M/N/O Series starting with M, N, O NET
Allowable Voltage(V) 250 Wire connection method Solder Connection direction Straight
Protection function (environmentally resistant) NA Representative Standard UL / TUV / CSA Screw for Pipes NA
Shell plating treatment Satin chrome Contact plating treatment Silver

Please check the type/dimensions/specifications of the part NET-284-PF in the Round Connector NET Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần NET-284-PF trong chuỗi Round Connector NET Series.

Products like this...

Part Number
NET-203-ADM(ROHS2.0)
NET-203-PF
NET-203-PF(ROHS2.0)
NET-284-PM
NET-284-RF
NET-284-RM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngApplicable pin/contact Number Of Pins Application Allowable Current
(A)
Type of connector shape Connector shape characteristics Shell Size Normal core/reverse core Used cable outer diameter
(φ)
Conforming wire conductor cross section
(mm2)
Operating Temperature Range
(°C)
Flange Specifications Ambient temperature limit during rated current use (TUV products only)
(°C)
Mating partner 1 Mating partner 2 Mating partner 3

657,500 VND

1 Piece(s) 4 Day(s) or more -----------------

317,308 VND

1 Piece(s) Same day Female3Cable Connection15PlugGeneral Shape20Normal-core type10.0 to 12.52-25 to +85NAUse NJC-20 caps+80NET-203-AD(F)M [relay plug]NET-203-ADM [relay plug]NET-203-RM [panel receptacle]

573,750 VND

1 Piece(s) 4 Day(s) or more -----------------

546,662 VND

1 Piece(s) 4 Day(s) or more Male4Cable Connection20PlugGeneral Shape28Reverse-core type13.6 to 16.53.5-40 to +100NAUse NJC-28 caps+70NET-284-AD(F) F [relay plug]NET-284-ADF [relay plug]NET-284-RF [panel receptacle]

609,652 VND

1 Piece(s) 4 Day(s) or more Female4Panel Mount20ReceptacleFlange28Reverse-core typeNA3.5-40 to +100RectangularUse NJC-28 caps+70NET-284-PM [straight plug]--

530,415 VND

1 Piece(s) 4 Day(s) or more Male4Panel Mount20ReceptacleFlange28Normal-core typeNA3.5-40 to +100RectangularUse NJC-28 caps+70NET-284-PF [straight plug]--