(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Sturdy circular connector with a simple structure for a wide range of applications (Plugs, Receptacles, Adapters)
[Features]
・ A sturdy circular metal connector mainly used for industrial applications.
・ 10 types of shell sizes and numerous connector types for a wide range of applications are available.
・ Products that are compliant with the Electrical Appliances and Materials Safety Act of Japan are available.
・ CSA NRTL/C standard certified products are available. (CSA: C22.2 No.182.3)
・ It is a basic form of metal connector and is used for various circuits.
・ Robust and simple structure makes it easy to handle and mechanically and electrically stable.
[Applications]
・ Ideal for connecting cables with equipment and other cables in a non-waterproof indoor environment such as inside a factory.
Part Number |
---|
NCS-141-R |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Applicable pin/contact | Number Of Pins | Application | Allowable Current (A) | Allowable Voltage (V) | Connection direction | Representative Standard | Type of connector shape | Connector shape characteristics | Shell Size | Normal core/reverse core | Used cable outer diameter (φ) | Conforming wire conductor cross section (mm2) | Flange | Screw for Pipes | Shell plating treatment | Contact plating treatment | Shell surface color (color type) | Specifications | Mating partner 1 | Mating partner 2 | Mating partner 3 | Mating partner 4 | Mating partner 5 | Mating partner 6 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
149,713 VND | 1 Piece(s) | 4 Day(s) or more | - | Male | 1 | Panel Mount | 5 | 125 | Straight | - | Receptacle | Flange | 14 | Normal-core type | NA | 0.75 | Round shape | NA | Chrome | Nickel | NA | - | NCS-141-P [straight plug] | - | - | - | - | - |
Loading...Tải…
Connector Shape | Round | Connector series initials | M/N/O | Series starting with M, N, O | NCS |
---|---|---|---|---|---|
Wire connection method | Solder | Protection function (environmentally resistant) | NA | Operating Temperature Range(°C) | -40 to +120 |
Please check the type/dimensions/specifications of the part NCS-141-R in the NCS Series Round Metal Connector (Plug/Adapter/Receptacle) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần NCS-141-R trong chuỗi NCS Series Round Metal Connector (Plug/Adapter/Receptacle).
Part Number |
---|
NCS-141-AD(ROHS2.0) |
NCS-141-P |
NCS-141-P(ROHS2.0) |
NCS-141-R(ROHS2.0) |
NCS-142-AD |
NCS-142-P |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Applicable pin/contact | Number Of Pins | Application | Allowable Current (A) | Allowable Voltage (V) | Connection direction | Representative Standard | Type of connector shape | Connector shape characteristics | Shell Size | Normal core/reverse core | Used cable outer diameter (φ) | Conforming wire conductor cross section (mm2) | Flange | Screw for Pipes | Shell plating treatment | Contact plating treatment | Shell surface color (color type) | Specifications | Mating partner 1 | Mating partner 2 | Mating partner 3 | Mating partner 4 | Mating partner 5 | Mating partner 6 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
297,250 VND | 1 Piece(s) | 4 Day(s) or more | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
215,451 VND | 1 Piece(s) | 4 Day(s) or more | - | Female | 1 | Cable Connection | 5 | 125 | Straight | - | Plug | General Shape | 14 | Normal-core type | 5.5 to 7.0 | 0.75 | NA | NA | Chrome | Nickel | NA | - | NCS-141-AD [relay plug] | NCS-141-R [panel receptacle] | - | - | - | - | ||
352,000 VND | 1 Piece(s) | 4 Day(s) or more | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
147,000 VND | 1 Piece(s) | 4 Day(s) or more | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
241,480 VND | 1 Piece(s) | Same day | - | Male | 2 | Cable Connection | 5 | 125 | Straight | - | Adapter | General Shape | 14 | Normal-core type | 5.5 to 7.0 | 0.75 | NA | NA | Chrome | Nickel | NA | - | NCS-142-P [straight plug] | - | - | - | - | - | ||
162,895 VND | 1 Piece(s) | Same day | - | Female | 2 | Cable Connection | 5 | 125 | Straight | - | Plug | General Shape | 14 | Normal-core type | 5.5 to 7.0 | 0.75 | NA | NA | Chrome | Nickel | NA | - | NCS-142-AD [relay plug] | NCS-142-R [panel receptacle] | - | - | - | - |