(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
NCS Series Round Metal Connector (Plug/Adapter/Receptacle) (Part Number)

NCS Series Round Metal Connector (Plug/Adapter/Receptacle)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Sale
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      99,849VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sturdy circular connector with a simple structure for a wide range of applications (Plugs, Receptacles, Adapters)

[Features]
・ A sturdy circular metal connector mainly used for industrial applications.
・ 10 types of shell sizes and numerous connector types for a wide range of applications are available.
・ Products that are compliant with the Electrical Appliances and Materials Safety Act of Japan are available.
・ CSA NRTL/C standard certified products are available. (CSA: C22.2 No.182.3)
・ It is a basic form of metal connector and is used for various circuits.
・ Robust and simple structure makes it easy to handle and mechanically and electrically stable.
[Applications]
・ Ideal for connecting cables with equipment and other cables in a non-waterproof indoor environment such as inside a factory.

Features

●Basic shape of metal connector piece, can be used for various circuits.
●Mechanically and electrically stable with robust machine/simple structure.
●Products with 2 to 5 number of contacts commodity are in PSE notation.(receptacle is not applicable)
●Wir

Usage

●Screw-in lock unit connector.

Specification

●SPQ(piece):10
●P(plug female) and R(receptacle male) or AD(adapter male) fit

Materials

●Shell: Zinc Alloy, Chrome Plate Treatment
●Insulator: Synthetic Resin
●Contact: Copper Alloy, Nickel Plate
Part Number
NCS-504-AD
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplicable pin/contact Number Of Pins Application Allowable Current
(A)
Allowable Voltage
(V)
Connection direction Representative Standard Type of connector shape Connector shape characteristics Shell Size Normal core/reverse core Used cable outer diameter
(φ)
Conforming wire conductor cross section
(mm2)
Flange Screw for Pipes Shell plating treatment Contact plating treatment Shell surface color (color type) Specifications Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4 Mating partner 5 Mating partner 6

1,942,860 VND

1 Piece(s) 4 Day(s) or more -Male4Cable Connection50250StraightPSEAdapterGeneral Shape50Normal-core type19.0 to 23.014NANAChromeSilverNA-NCS-504-P [straight plug]-----

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connector Shape Round Connector series initials M/N/O Series starting with M, N, O NCS
Wire connection method Solder Protection function (environmentally resistant) NA Operating Temperature Range(°C) -40 to +120

Please check the type/dimensions/specifications of the part NCS-504-AD in the NCS Series Round Metal Connector (Plug/Adapter/Receptacle) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần NCS-504-AD trong chuỗi NCS Series Round Metal Connector (Plug/Adapter/Receptacle).

Products like this...

Part Number
NCS-141-P(ROHS2.0)
NCS-141-R
NCS-141-R(ROHS2.0)
NCS-504-AD(ROHS2.0)
NCS-504-GP1
NCS-504-P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSApplicable pin/contact Number Of Pins Application Allowable Current
(A)
Allowable Voltage
(V)
Connection direction Representative Standard Type of connector shape Connector shape characteristics Shell Size Normal core/reverse core Used cable outer diameter
(φ)
Conforming wire conductor cross section
(mm2)
Flange Screw for Pipes Shell plating treatment Contact plating treatment Shell surface color (color type) Specifications Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4 Mating partner 5 Mating partner 6

352,000 VND

1 Piece(s) 4 Day(s) or more --------------------------

149,713 VND

1 Piece(s) 4 Day(s) or more -Male1Panel Mount5125Straight-ReceptacleFlange14Normal-core typeNA0.75Round shapeNAChromeNickelNA-NCS-141-P [straight plug]-----

147,000 VND

1 Piece(s) 4 Day(s) or more --------------------------

2,151,750 VND

1 Piece(s) 4 Day(s) or more --------------------------

2,487,913 VND

1 Piece(s) 4 Day(s) or more -Female4Cable Connection50250StraightPSEPlugWith female pipe thread50Normal-core typeNA14NAG1ChromeSilverNA-NCS-504-AD [relay plug]NCS-504-R core [panel receptacle]NCS-504-R round [panel receptacle]---

799,861 VND

1 Piece(s) 4 Day(s) or more -Female4Cable Connection50250StraightPSEPlugGeneral Shape50Normal-core type19.0 to 23.014NANAChromeSilverNA-NCS-504-AD [relay plug]NCS-504-R core [panel receptacle]NCS-504-R round [panel receptacle]---