(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Cable Connector Body Flat-Blade (Part Number)

Cable Connector Body Flat-Blade
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      185,268VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This device is used to relay power by being mounted to the tips of wires and being combined with plugs, or to provide power by being connected to the power-receiving inlet of the equipment being powered.

[Features]
• This device supplies power to machinery and devices by being mounted on the ends of wires and then connected to outlets.

Part Number
R344
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSShape Rated Voltage
(V)
Rated Current
(A)
NEMA standard presence Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Features Color Number of adapter electrodes φA dimensions
(mm)
L Dimension
(mm)

1,317,205 VND

1 Piece(s) 4 Day(s) or more -[A-3] Ground insulation type 3P A-3 flat blade type25030NA997878Rubber cover typeBlack-1899

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Cord connector body Representative Standard PSE

Please check the type/dimensions/specifications of the part R344 in the Cable Connector Body Flat-Blade series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần R344 trong chuỗi Cable Connector Body Flat-Blade.

Products like this...

Part Number
7114GR
7114GR-IV
9224N
R334
R534
R544
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSShape Rated Voltage
(V)
Rated Current
(A)
NEMA standard presence Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Features Color Number of adapter electrodes φA dimensions
(mm)
L Dimension
(mm)

185,268 VND

1 Piece(s) 4 Day(s) or more -[A-3] Ground insulation type 2P A-3 flat blade type12515Available754040Rubber cover typeBlack---

196,610 VND

1 Piece(s) 6 Day(s) or more 10[A-3] Ground insulation type 2P A-3 flat blade type12515Available754040Rubber cover typeWhite---

288,185 VND

1 Piece(s) 4 Day(s) or more -[A-3] Ground insulation type 3P A-3 flat blade type25020NA794444Nylon cover typeBlack---

1,248,501 VND

1 Piece(s) 4 Day(s) or more -3P O-3 flat blade type25030NA997878Rubber cover typeBlack-1699

1,396,460 VND

1 Piece(s) 4 Day(s) or more -3P O-3 flat blade type25050NA1147878Rubber cover typeBlack-23114

1,464,725 VND

1 Piece(s) 4 Day(s) or more -[A-3] Ground insulation type 3P A-3 flat blade type25050NA1147878Rubber cover typeBlack-25114