(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
EIA Rack Storage Shelf (HRE)
[Features]
· Storage shelf for a 19” JIS standard rack.
· Can also be installed in a 19” cabinet rack.
· Wide, for effective use of storage surface.
· Beige and black are available and can be selected in accordance with devices.
Part Number |
---|
HRE88-315A |
HRE88-315B |
HRE88-420A |
HRE88-420B |
HRE133-315A |
HRE133-315B |
HRE133-420A |
HRE133-420B |
HRE177-315A |
HRE177-315B |
HRE177-420A |
HRE177-420B |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Color/Surface treatment | H (mm) | D (mm) | Load Resistance (kg) | Standard EIA (U) |
---|---|---|---|---|---|---|---|---|---|---|
1,282,021 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Beige | 88 | 315 | 30 | 2 | ||
1,282,021 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Black | 88 | 315 | 30 | 2 | ||
1,448,052 VND | 1 Piece(s) | 5 Day(s) or more | 10 | Beige | 88 | 420 | 25 | 2 | ||
1,448,052 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Black | 88 | 420 | 25 | 2 | ||
1,356,184 VND | 1 Piece(s) | 5 Day(s) or more | 10 | Beige | 132.5 | 315 | 35 | 3 | ||
1,356,184 VND | 1 Piece(s) | 5 Day(s) or more | 10 | Black | 132.5 | 315 | 35 | 3 | ||
1,518,675 VND | 1 Piece(s) | 5 Day(s) or more | 10 | Beige | 132.5 | 420 | 35 | 3 | ||
1,518,675 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Black | 132.5 | 420 | 35 | 3 | ||
1,412,840 VND | 1 Piece(s) | 5 Day(s) or more | 10 | Beige | 177 | 315 | 35 | 4 | ||
1,412,840 VND | 1 Piece(s) | 5 Day(s) or more | 10 | Black | 177 | 315 | 35 | 4 | ||
1,578,871 VND | 1 Piece(s) | 5 Day(s) or more | 10 | Beige | 177 | 420 | 35 | 4 | ||
1,578,871 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Black | 177 | 420 | 35 | 4 |
Loading...Tải…
W(mm) | 482.6 | Material | Iron |