(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Ferrule With Insulation Cover【100-500 Pieces Per Package】 (Part Number)

Ferrule With Insulation Cover
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      262,146VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sleeve (ferrule) to prevent wires from unraveling, contributing to quality improvement.
[Features]
· Available in 12 colors that allows for assigning a color to each wire size.
· Each wire size has a different insulating cover color.
[Applications]
· Crimping prevents wires from unraveling, contributing to quality improvement and stability of electrical connections.

 
Part Number
H0.5/16 OR
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngRoHSInternal Diameter
(φ)
Outer Diameter
(mm)
Overall Length
(mm)
AWG size
(AWG)
Color (color) Model Conforming wire size
(mm2)
Number of wires inserted Material Packing Type Number with packs
(Piece)
Sleeve length L2
(mm)
Sleeve thickness S1
(mm)
Insulation thickness S2
(mm)
Coating peel length
(mm)

1,223,545 VND

1 Pack(s)

500 Pieces Per Package

500 Pieces Per Package

4 Day(s) or more 1013.1-20[Other] Orange_2H0,5/16 OR0.5For 1 wire insertionCopper (tin plated) / PolypropyleneLoose packed50010.00.150.2512.0

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Crimp terminal with cover Shape Sleeve Series H sleeve
Representative Standard CSA Maximum Operating Temperature(°C) 105

Please check the type/dimensions/specifications of the part H0.5/16 OR in the Ferrule With Insulation Cover series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần H0.5/16 OR trong chuỗi Ferrule With Insulation Cover.

Products like this...

Part Number
0463000000
0463100000
0533500000
H0.5/16D W
H0.75/12 W
H0.75/14 W
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSInternal Diameter
(φ)
Outer Diameter
(mm)
Overall Length
(mm)
AWG size
(AWG)
Color (color) Model Conforming wire size
(mm2)
Number of wires inserted Material Packing Type Number with packs
(Piece)
Sleeve length L2
(mm)
Sleeve thickness S1
(mm)
Insulation thickness S2
(mm)
Coating peel length
(mm)

1,319,755 VND

500 Pieces Per Package

500 Pieces Per Package

1 Pack(s) 4 Day(s) or more 101.43.51417YellowH1,0/14 GE1For one insertionCopper (tin plating)/PolypropyleneLoose pack5008.00.150.2510.0

1,319,755 VND

500 Pieces Per Package

500 Pieces Per Package

1 Pack(s) 4 Day(s) or more 101.741416RedH1,5/14 R1.5For one insertionCopper (tin plating)/Polypropylene5 series each bag5008.00.150.2512.0

262,146 VND

100 Pieces Per Package

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more 103.56.92010[Other] BlackH6,0/20 SW6For one insertionCopper (tin plating)/PolypropyleneLoose pack10012.00.20.325.0

1,223,545 VND

500 Pieces Per Package

500 Pieces Per Package

1 Pack(s) 4 Day(s) or more 1013.1-20[Other] BeigeH0,5/16D W0.5For 1 wire insertionCopper (tin plated) / PolypropyleneLoose packed50010.00.150.2512.0

1,223,545 VND

500 Pieces Per Package

500 Pieces Per Package

1 Pack(s) 4 Day(s) or more 101.23.3--[Other] BeigeH0,75/12 W0.75For 1 wire insertionCopper (tin plated) / PolypropyleneLoose packed5006.00.150.258.0

1,223,545 VND

500 Pieces Per Package

500 Pieces Per Package

1 Pack(s) 4 Day(s) or more 101.23.3--[Other] BeigeH0,75/14 W0.75For 1 wire insertionCopper (tin plated) / PolypropyleneLoose packed5008.00.150.2510.0