(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Coaxial Conversion Adapter

Coaxial Conversion Adapter
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      427,181VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This conversion adapter is used to connect different shapes of connectors, and a wide variety of types is offered. Select for a variety of applications, including measurement and conversion.

 
Part Number
150-0350
150-0360
150-3785
150-3973
150-8200
150-8201
150-8210
150-8211
150-8500
150-8501
150-8510
150-8511
150-PL28A
150-PL31A
150-PL33A
150-PL34A
150-PL35A
150-PL36A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSConnector shape on one side 1 Connector shape on one side 2 Specifications Quantity of units ordered
(Piece)

427,181 VND

100 Piece(s) 4 Day(s) or more -N (male)BNC (female)N type - BNC100

535,164 VND

1 Piece(s) 4 Day(s) or more -N (female)BNC (male)N type - BNC100

563,409 VND

1 Piece(s) 4 Day(s) or more -BNC (male)TNC (female)BNC-TNC100

567,159 VND

100 Piece(s) 4 Day(s) or more -BNC (female)TNC (male)BNC-TNC100

824,058 VND

1 Piece(s) 4 Day(s) or more 10N (male)SMA (male)N type - SMA300

804,386 VND

100 Piece(s) 33 Day(s) or more 10N (male)SMA (female)N type - SMA300

810,681 VND

1 Piece(s) 4 Day(s) or more 10N (female)SMA (male)N type - SMA300

838,222 VND

1 Piece(s) 4 Day(s) or more 10N (female)SMA (female)N type - SMA300

694,888 VND

1 Piece(s) 4 Day(s) or more -BNC (male)SMA (male)BNC-SMA10

651,980 VND

1 Piece(s) 4 Day(s) or more -BNC (male)SMA (female)BNC-SMA10

705,476 VND

1 Piece(s) 4 Day(s) or more -BNC (female)SMA (male)BNC-SMA10

651,980 VND

1 Piece(s) 4 Day(s) or more -BNC (female)SMA (female)BNC-SMA10

807,620 VND

1 Piece(s) 4 Day(s) or more -MMCX (female)SMA (female)MMCX-SMA300

765,627 VND

1 Piece(s) 4 Day(s) or more 10MCX (male)SMA (female)MCX-SMA300

517,126 VND

1 Piece(s) 4 Day(s) or more -SMB (male)SMA (male)SMB-SMA10

556,281 VND

1 Piece(s) 4 Day(s) or more -SMB (female)SMA (male)SMB-SMA10

536,538 VND

1 Piece(s) 4 Day(s) or more -SMB (male)SMA (female)SMB-SMA10

642,897 VND

1 Piece(s) 4 Day(s) or more -SMB (female)SMA (female)SMB-SMA10

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Official Impedance 50