(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Cable Gland, SC Lock Flame Retardant Type SC【1-10 Pieces Per Package】 (Part Number)

Cable Gland, SC Lock Flame Retardant Type SC
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      36,956VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The delivery date is unstable due to the difficulty in obtaining materials, components, etc.
    Sales of products currently in stock may be temporarily suspended in the future depending on their availability.
    Products for which orders have been suspended are not expected to be restocked anytime soon.
  • The product images are representative images only. Please refer to the manufacturer's catalog for shape details.

Product Description

Cable gland that shuts out water and dust, SC lock, flame retardant type.
[Features]
·Use SC lock at the cable entrance
·Wide packing firmly guards the area around mounting holes, providing waterproof and dust-proof properties
·Made of polyamide (UL certified material) with excellent weather resistance, electrical insulation, flame retardancy and mechanical strength
·Because this product has a highly reliable sealing function, a light tightening ensures a sealing effect
·Products in this series are compatible with a wide range of cables with outer diameters of ø3.0 to 38.0 (outer diameter: 3.0 to 38.0 mm)
[Applications]
·Used for cable entrances of machines and devices to prevent water and dust from entering (IP67)




SC Lock, Flame Retardant Type, SCL Series

SC Lock, Flame Retardant Type, SCL Series (Black / gray / ivory)

SC Lock, Flame Retardant Type, SCL Series (black/gray/ivory).

Basic product information

Material: "Main body, cap, and lock nut: polyamide (flame retardancy grade: 94V-0)" "Rubber sleeve: flame retardant NBR" "Rubber packing: chloroprene rubber" / Lead-free.

Drawing and dimensions (Unit: mm)

Exploded view: Lock nut / rubber packing / main body / rubber sleeve / cap

Exploded view: Lock nut / rubber packing / main body / rubber sleeve / cap.

Drawing of SC Lock, Flame Retardant Type, SCL Series

Drawing of SC Lock, Flame Retardant Type, SCL Series.

Model numberCompatible
cable
outer diameter
Screw (reference) Mounting
hole diameter
Maximum mounting
plate thickness
Main body / cap dimensionsLock nut dimensionsRubber packing thickness
GrayBlackIvoryNominal size for parallel pipe threadsNominal thread size for thick wall steel conduitMax
A
Max
B
C⌀DEFOuter diameter øKLength LGHJ
CL-6ASCL-B6ASCL-C6A⌀ 3.0 to 4.5G 1/4⌀1443121.511.4718.51713.21118.51751.5
CL-6BSCL-B6BSCL-C6B⌀4.5 to 6.5
SCL-10ASCL-B10ASCL-C10A⌀6.5 to 8.5G 3/8⌀1743525.513.211262416.711272451.5
SCL-10BSCL-B10BSCL-C10B⌀8.5 to 10.5
SCL-14ASCL-B14ASCL-C14A⌀10.5 to 12.5G 1/2CTG 16⌀2243727.51415.532302111333051.5
SCL-14BSCL-B14BSCL-C14B⌀12.5 to 14.5
SCL-18ASCL-B18ASCL-C18A⌀14.5 to 16.5G 3/4CTG 22⌀2844029.515.719.5383626.412403651.5
SCL-18BSCL-B18BSCL-C18B⌀16.5 to 18.5
SCL-22ASCL-B22ASCL-C22A⌀18.5 to 20.5G1CTG 28⌀3444332.516.724434133.212.5444152
SCL-22BSCL-B22BSCL-C22B⌀20.5 to 22.5
30 ASCL-B30ASCL-C30A⌀22.0 to 24.0G1 1/4CTG 36⌀42445.53418.131.5514841.913.5514862
SCL-30BSCL-B30BSCL-C30B⌀24.0 to 27.0
SCL-30CSCL-B30CSCL-C30C⌀27.0 to 30.0
SCL-38ASCL-B38ASCL-C38A⌀30.0 to 32.0G1 1/2CTG 42⌀48656.542.52540615847.816615862
SCL-38BSCL-B38BSCL-C38B⌀32.0 to 35.0
SCL-38CSCL-B38CSCL-C38C⌀35.0 to 38.0
ST (Gray only)ø6.5 × 4 holesG1
1/4
CTG
36
⌀42445.53418.130.8514841.913.5514862
SCL-30/6.5-5ST (Gray only)ø6.5 × 5 holes
SCL-30/6.5-7ST (Gray only)ø6.5 × 7 holes
Standard color of rubber sleeve
Rubber sleeve A (End of model number: A)Black
Rubber sleeve B (End of model number: B)Gray
Rubber sleeve C (End of model number: C)Black
  • * Operating temperature range: -40°C to +85°C
  • * For SCL-14, SCL-18, SCL-22, SCL-30, SCL-38, lock nuts for conduit pipes (made of metal) can also be used.
  • * Rubber sleeves without holes are also available.
  • * Hole plug for ø6.5 (diameter: 6.5 mm) (30TM) is also available.
  • * Because 4 holes, 5 holes, and 7 holes types have slits, the sealing performance deteriorates.
  • * Due to the characteristics of polyamide, additives may appear on the surface or this product turns yellow if it has contact with paper, depending on the storage conditions, but neither of these affects its performance.

Product list

SCL-6 / SCL-10 / SCL-14 / SCL-18 / SCL-22 / SCL-30 / SCL-38

SCL-6 / SCL-10 / SCL-14 / SCL-18 / SCL-22 / SCL-30 / SCL-38.

Chemical resistance

ClassificationTypical chemical nameType
SCL
Main Body
PA
Rubber sleeve
NBR
Rubber packing
CR
Withstand
N/A
inorganic
chemi
cals
ties
Weak acidCarbonic acid10%
Hydrocyanic acid
Hydrogen sulfide acid
Strong acidSulfuric acid10%
Hydrochloric acid
Phosphoric acid
Oxidizing acid
(low concentration)
Nitric acid10%○ ~△
Perchloric acid
Permanganate
Oxidizing acid
(high concentration)
Nitric acid60%×××
Perchloric acid
Permanganate
Weak alkaliSodium bicarbonate10%
Slaked lime
Aqueous ammonia
Strong alkaliSodium hydroxide10%
Caustic potash
Barium hydroxide
SaltsSalt5%
Ammonium chloride10%
Sodium sulfate
Withstand
Available
inorganic
chemi
cals
ties
Organic acidFormic acid, acetic acid○ ~△
*1

*1
Oxalic acid
AlcoholMethyl alcohol
Ethyl alcohol
Butyl alcohol
EtherMethyl ethyl ether△~ ×× ~△
Diethyl ether
Ethyl cellosolve
KetoneAcetone××
Methyl ethyl ketone
Benzophenone
EsterMethyl acetate××
Ethyl acetate
Butyl acetate
Open chain hydrocarbonsMethane, ethane, propane
Ethylene, propylene
Hexane, butane
Aromatic hydrocarbonsBenzene, toluene××
Xylene
Chlorinated hydrocarbonsChloroform×××
Trichloroethylene
Ethylene dichloride
OthersPetroleum benzine
Gasoline, naphtha
Mobile oil, kerosene
Light oil, heavy oil
Lubricant oil, grease

Notes

  • 1. (○): Withstand below 40°C / (△): Slightly corroded / (×): Corroded
  • 2. Note 1 Corroded by glacial acetic acid and 90% formic acid.
  • 3. The above table shows the results of a chemical immersion test. In gas and steam atmospheres, the product can be used with substances with (△) mark.
  • 4. Please inquire for chemicals not listed in the above table. (*The actual performance may differ from the above performance depending on the usage conditions. Please check in advance before using.)

PA: Polyamide / PP: Polypropylene / ABS: ABS resin / CR: Chloroprene rubber / NBR: Nitrile rubber / IIR: Butyl rubber / EPT, EPDM: Ethylene propylene rubber / PPS: Polyethylene sulfide / SR: Silicone rubber

Hole plug for ø6.5 (part number: 30TM)

Part Number
SCL-B30C
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngOuter Diameter Of Cable Used Color Screw Size Conforming cable external shape (minimum)
(mm)
Conforming cable external shape (maximum)
(mm)
Mounting Hole Diameter Screw Outer Diameter
(mm)
Collar Internal Diameter
(mm)
Type

195,661 VND

5 Piece(s) 7 Day(s) or more Φ27.0~30.0BlackG(PF) 1 1/4"27.030.0ø 42G1 1/4 / CTG3651Black31.5SC rock

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Shape Integrated Type Screw Standard G (PF) Thread Material Resin
Protection Function (Environmental Resistance) Waterproof / Flame Retardance Representative Standard ROHS Type Cable Gland
Material Polyamide