(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Fixed Vacuum Contact VZ-P Series

Fixed Vacuum Contact VZ-P Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      48,355,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Fixed Vacuum Contact VZ-P Series
Magnetic vacuum contactor is a type of electrical switch that uses a magnetic field to open and close contacts in a vacuum environment
[Feature]
● Type : Non-Reversing
● Rated Current(A) : 200 and 400
● Mounting Configuration : Fixed Contactor type
● Operation Method : Electrical hold and Mechanical latch
[Application]
They are used in industrial and commercial applications to switch high-power circuits.

Part Number
VZ2-PE-E10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

48,355,000 VND

1 Piece(s) Quote

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Operating Method Irreversible type Dimension length(mm) 366 Dimension width(mm) 366
Dimension thickness(mm) 270 Equipment Name Vacuum contactor Specifications Constant excitation type
Stationary method Fixed Type Rated Voltage(V) 7200/3600 Rated Current(A) 200
Operating voltage(V) AC/DC100/110V Mechanical opening and closing durability(x10K times) 250

Please check the type/dimensions/specifications of the part VZ2-PE-E10 in the Fixed Vacuum Contact VZ-P Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VZ2-PE-E10 trong chuỗi Fixed Vacuum Contact VZ-P Series.