(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
High Pressure Relaying Terminal Block

High Pressure Relaying Terminal Block
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,047,108VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Use as a relay terminal block for high voltage cables

[Features]
· The mounting bar is stood vertically for easy terminal mounting.
· Energized parts are covered with a transparent cover, enabling connections to be easily seen.
· The insulation cover ensures safety, even if accidentally touched by hand.

 
Part Number
JT-60
JT-150
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSWidth x height x length
(mm)
Features

1,047,108 VND

1 Piece(s) 4 Day(s) or more 10φ 55 × 133 × 60Maximum Allowable Current: 200 A

2,203,240 VND

1 Piece(s) 7 Day(s) or more 10φ 55 × 140 × 66Maximum Allowable Current: 400A

Loading...Tải…

  1. 1