(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Nissui Liquid Level Relay, TBL Series (Part Number)

Nissui Liquid Level Relay, TBL Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      184,323VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Completely different than traditional liquid surface control relays, this revolutionary liquid surface relay employs the properties of liquid buoyancy.

[Features]
· Can be fitted to any size hole and can even be freely adjusted to fit square or other shaped holes.
· Extensions can also be added in the case of large holes.
· Excels in electrical insulation and abrasion resistance.

Part Number
TBL12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngContact Configuration Contact rated current (minimum value for AC and DC)
(A)
Coil rated voltage (DC)
(V)
Coil rated voltage (AC)
(V)
Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Type Specifications Features Number of Weight Configurations
(Piece)
Material Specific Gravity
(g/cm3)
Number with packs
(Piece)
Ambient Operating Temperature
(°C)

2,564,861 VND

1 Piece(s) Same day 1c1.524250148105121.5Set ProductStandard loadFor water2Polycarbonate0.85 to 1.05--

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Application Liquid surface control Latch function NA Terminal shape Other
Representative Standard PSE

Please check the type/dimensions/specifications of the part TBL12 in the Nissui Liquid Level Relay, TBL Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TBL12 trong chuỗi Nissui Liquid Level Relay, TBL Series.

Products like this...

Part Number
TBLA2
TBLP2
TBLR
TBLS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngContact Configuration Contact rated current (minimum value for AC and DC)
(A)
Coil rated voltage (DC)
(V)
Coil rated voltage (AC)
(V)
Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Type Specifications Features Number of Weight Configurations
(Piece)
Material Specific Gravity
(g/cm3)
Number with packs
(Piece)
Ambient Operating Temperature
(°C)

621,161 VND

1 Piece(s) 4 Day(s) or more [Other] Other---8710636AdapterSharedFor Water, For Oil-----

2,260,210 VND

1 Piece(s) 4 Day(s) or more 1c1.524250148105121.5Main BodyStandard loadFor water-Polycarbonate---10 – 50

184,323 VND

1 Piece(s) 4 Day(s) or more [Other] Other------Suspension CordSharedFor Water, For Oil-Tetron-10-

626,761 VND

1 Piece(s) 4 Day(s) or more [Other] Other---1564848WeightFor Upper/ Lower Limit Operation (Room Temperature)For water2Hard Vinyl Chloride0.85 to 1.052-10 – 50