(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
High performance and high reliability is achieved via use of ball bearings. We offer a rich product lineup (□92 mm).
Part Number |
---|
9A0924S402 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Frame thickness | Rated Voltage | Sensor specifications | Classification | Safety standards | Maximum air flow (DC input) (m3/min) | Sound pressure level (for DC input) (dB) | Maximum static pressure (for DC input) (Pa) | Frame Shape | Frame Material | Speed code | Life Expectancy (h) | Control system | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
360,841 VND | 1 Piece(s) | 6 Day(s) or more | - | 25mm | DC24V | NA | Standard (general purpose) | UL / TUV / CSA | 1.66 | 39 | 56.1 | With ribs | Resin | S | 40000 | - | - |
Loading...Tải…
Model | DC Fan | Frame Size | 92x92 |
---|
Please check the type/dimensions/specifications of the part 9A0924S402 in the DC Fan / □92 mm Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 9A0924S402 trong chuỗi DC Fan / □92 mm Series.
Part Number |
---|
9A0912M402 |
9A0912S401 |
9A0924G402 |
9G0912A201 |
9G0912A2021 |
9G0912G1011 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Frame thickness | Rated Voltage | Sensor specifications | Classification | Safety standards | Maximum air flow (DC input) (m3/min) | Sound pressure level (for DC input) (dB) | Maximum static pressure (for DC input) (Pa) | Frame Shape | Frame Material | Speed code | Life Expectancy (h) | Control system | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
353,605 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 25mm | DC12V | NA | Standard (general purpose) | UL / TUV / CSA | 1.04 | 27 | 22.6 | With ribs | Resin | M | 40000 | - | - | ||
393,445 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 25mm | DC12V | Pulse | Standard (general purpose) | UL / TUV / CSA | 1.66 | 39 | 56.1 | With ribs | Resin | S | 40000 | - | - | ||
353,605 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 25mm | DC24V | NA | Standard (general purpose) | UL / TUV / CSA | 1.76 | 43 | 66.5 | With ribs | Resin | G | 30000 | - | - | ||
815,031 VND | 1 Piece(s) | 6 Day(s) or more | - | [Other] 32mm | DC12V | Pulse | Standard (general purpose) | UL / TUV / CSA | 2.5 | 44 | 115 | With ribs | Resin | A | 40000 | - | - | ||
767,953 VND | 1 Piece(s) | 14 Day(s) or more | 10 | [Other] 32mm | DC12V | NA | Standard (general purpose) | UL / TUV / CSA | 2.5 | 44 | 115 | Without Gusset | Resin | A | 40000 | - | - | ||
1,198,240 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 38mm | DC12V | Pulse | Standard (general purpose) | UL / TUV / CSA | 3.1 | 50 | 150 | Without Gusset | Resin | G | 40000 | - | - |