(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
DC Fan / □92 mm Series (Part Number)

DC Fan / □92 mm Series
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      342,651VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High performance and high reliability is achieved via use of ball bearings. We offer a rich product lineup (□92 mm).

Features

●Compared with a cooling fans for alternating current power supply, it can greatly reduce power consumption. 
●Use shaft ball bearing in double for the bearings. Realized low noise and long life. 
●Easy operating simply by connecting DC power supply.(2 wires: red +/black-)

Usage

●Heat source cooling of communication equipment, control equipment, and power supply equipment etc.
●Blowing, circulation, and diffusion of air.

Specification

●Angular Dimension(mm):□92
●Thickness(mm):25
●Rated Voltage(V):DC12
●Air Volume(m3/min):1.450
●Static Pressure(Pa):45.0
●Sound Pressure Level (dB (A)):33
●Expected Life(Hour):40000
●SPQ(piece):1
●Protection Function: Burnout protection(Periodically cut off current when the blade is restrained), reverse connection protection
●Working Temperature Range: -10 to 60°C(free of condensation)

Materials

●Frame: Resin(ABS/PBT) 
●Blade: Resin(PPHOX)
Part Number
9G0924A2D01
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSFrame thickness Rated Voltage Sensor specifications Classification Safety standards Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Frame Shape Frame Material Speed ​code Life Expectancy
(h)
Control system Features

798,053 VND

1 Piece(s) 6 Day(s) or more -[Other] 32mmDC24VLockStandard (general purpose)UL / TUV / CSA2.544115With ribsResinA40000--

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Model DC Fan Frame Size 92x92

Please check the type/dimensions/specifications of the part 9G0924A2D01 in the DC Fan / □92 mm Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 9G0924A2D01 trong chuỗi DC Fan / □92 mm Series.

Products like this...

Part Number
9A0912M402
9A0912S401
9A0924G402
9G0924G102
9G0924G1D01
9G0924H202
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSFrame thickness Rated Voltage Sensor specifications Classification Safety standards Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Frame Shape Frame Material Speed ​code Life Expectancy
(h)
Control system Features

353,605 VND

1 Piece(s) 6 Day(s) or more 1025mmDC12VNAStandard (general purpose)UL / TUV / CSA1.042722.6With ribsResinM40000--

393,445 VND

1 Piece(s) 6 Day(s) or more 1025mmDC12VPulseStandard (general purpose)UL / TUV / CSA1.663956.1With ribsResinS40000--

353,605 VND

1 Piece(s) 6 Day(s) or more 1025mmDC24VNAStandard (general purpose)UL / TUV / CSA1.764366.5With ribsResinG30000--

1,158,400 VND

1 Piece(s) 6 Day(s) or more 1038mmDC24VNAStandard (general purpose)UL / TUV / CSA3.150150With ribsResinG40000--

1,205,475 VND

1 Piece(s) 6 Day(s) or more -38mmDC24VLockStandard (general purpose)UL / TUV / CSA3.150150With ribsResinG40000--

724,828 VND

1 Piece(s) 6 Day(s) or more 10[Other] 32mmDC24VNAStandard (general purpose)UL / TUV / CSA1.593251With ribsResinH40000--