(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
High performance and high reliability is achieved via use of ball bearings. We offer a rich product lineup (□40 mm).
Part Number |
---|
109P0412G601 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Frame thickness | Rated Voltage | Sensor specifications | Classification | Maximum air flow (DC input) (m3/min) | Sound pressure level (for DC input) (dB) | Maximum static pressure (for DC input) (Pa) | Frame Shape | Frame Material | Speed code | Life Expectancy (h) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
726,338 VND | 1 Piece(s) | 6 Day(s) or more | - | 20mm | DC12V | Pulse | Standard (general purpose) | 0.35 | 44 | 153.8 | With ribs | Resin | G | 40000 |
Loading...Tải…
Model | DC Fan | Frame Size | 40x40 | Safety standards | UL / TUV / CSA |
---|
Please check the type/dimensions/specifications of the part 109P0412G601 in the DC Fan / □40 mm Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 109P0412G601 trong chuỗi DC Fan / □40 mm Series.
Part Number |
---|
109P0405H602 |
109P0405H701 |
109P0405H702 |
109P0412G602 |
109P0412G6D01 |
109P0412H602 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Frame thickness | Rated Voltage | Sensor specifications | Classification | Maximum air flow (DC input) (m3/min) | Sound pressure level (for DC input) (dB) | Maximum static pressure (for DC input) (Pa) | Frame Shape | Frame Material | Speed code | Life Expectancy (h) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
586,895 VND | 1 Piece(s) | 6 Day(s) or more | - | 20mm | DC5V | NA | Standard (general purpose) | 0.225 | 33 | 65.7 | With ribs | Resin | H | 40000 | ||
618,076 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 15mm | DC5V | Pulse | Standard (general purpose) | 0.18 | 28 | 75.5 | With ribs | Resin | H | 60000 | ||
585,470 VND | 1 Piece(s) | 6 Day(s) or more | - | 15mm | DC5V | NA | Standard (general purpose) | 0.18 | 28 | 75.5 | With ribs | Resin | H | 60000 | ||
686,496 VND | 1 Piece(s) | 6 Day(s) or more | - | 20mm | DC12V | NA | Standard (general purpose) | 0.35 | 44 | 153.8 | With ribs | Resin | G | 40000 | ||
719,105 VND | 1 Piece(s) | 14 Day(s) or more | 10 | 20mm | DC12V | Lock | Standard (general purpose) | 0.35 | 44 | 153.8 | With ribs | Resin | G | 40000 | ||
586,895 VND | 1 Piece(s) | 6 Day(s) or more | - | 20mm | DC12V | NA | Standard (general purpose) | 0.225 | 33 | 65.7 | With ribs | Resin | H | 60000 |