(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
DC Fan / □40 mm Series (Part Number)

DC Fan / □40 mm Series
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      580,425VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High performance and high reliability is achieved via use of ball bearings. We offer a rich product lineup (□40 mm).

Features

●Compared with a cooling fans for alternating current power supply, it can greatly reduce power consumption. 
●Use shaft ball bearing in double for the bearings. Realized low noise and long life. 
●Easy operating simply by connecting DC power supply.(2 wires: red +/black-)

Usage

●Heat source cooling of communication equipment, control equipment, and power supply equipment etc.
●Blowing, circulation, and diffusion of air.

Specification

●Angular Dimension(mm):□40
●Thickness(mm):20
●Rated Voltage(V):DC12
●Air Volume(m3/min):0.225
●Static Pressure(Pa):65.7
●Sound Pressure Level (dB (A)):33
●Expected Life(Hour):60000
●SPQ(piece):1
●Protection Function: Burnout protection(Periodically cut off current when the blade is restrained), reverse connection protection
●Working Temperature Range: -10 to 60°C(free of condensation)

Materials

●Frame: Resin(ABS/PBT) 
●Blade: Resin(PPHOX)
Part Number
9L0412M3D01
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSFrame thickness Rated Voltage Sensor specifications Classification Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Frame Shape Frame Material Speed ​code Life Expectancy
(h)

1,851,636 VND

1 Piece(s) 6 Day(s) or more 10[Other] 28mmDC12VLockLong Life0.161924Without GussetAluminumM100000

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Model DC Fan Frame Size 40x40 Safety standards UL / TUV / CSA

Please check the type/dimensions/specifications of the part 9L0412M3D01 in the DC Fan / □40 mm Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 9L0412M3D01 trong chuỗi DC Fan / □40 mm Series.

Products like this...

Part Number
109P0405F601
109P0405F6D01
109P0405H302
109P0405H602
109P0405H701
109P0405H702
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSFrame thickness Rated Voltage Sensor specifications Classification Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Frame Shape Frame Material Speed ​code Life Expectancy
(h)

718,370 VND

1 Piece(s) 6 Day(s) or more -20mmDC5VPulseStandard (general purpose)0.1832845.1With ribsResinF60000

711,136 VND

1 Piece(s) 6 Day(s) or more 1020mmDC5VLockStandard (general purpose)0.1832845.1With ribsResinF60000

587,661 VND

1 Piece(s) 6 Day(s) or more -[Other] 28mmDC5VNAStandard (general purpose)0.3237102.9With ribsResinH40000

586,895 VND

1 Piece(s) 6 Day(s) or more -20mmDC5VNAStandard (general purpose)0.2253365.7With ribsResinH40000

618,076 VND

1 Piece(s) 6 Day(s) or more 1015mmDC5VPulseStandard (general purpose)0.182875.5With ribsResinH60000

585,470 VND

1 Piece(s) 6 Day(s) or more -15mmDC5VNAStandard (general purpose)0.182875.5With ribsResinH60000