(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
DC Fan / □120 mm Series (Part Number)

DC Fan / □120 mm Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      787,873VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High performance and high reliability is achieved via use of ball bearings. We offer a rich product lineup (□120 mm).

Features

●Compared with a cooling fans for alternating current power supply, it can greatly reduce power consumption. 
●Use shaft ball bearing in double for the bearings. Realized low noise and long life. 
●Easy operating simply by connecting DC power supply.(2 wires: red +/black-)

Usage

●Heat source cooling of communication equipment, control equipment, and power supply equipment etc.
●Blowing, circulation, and diffusion of air.

Specification

●Angular Dimension(mm):□120
●Thickness(mm):25
●Air Volume(m3/min):2.500
●Static Pressure(Pa):53.9
●Sound Pressure Level (dB (A)):40
●Expected Life(Hour):40000
●SPQ(piece):1
●Protection Function: Burnout protection(Periodically cut off current when the blade is restrained), reverse connection protection
●Working Temperature Range: -10 to 60°C(free of condensation)

Materials

●Frame: Resin(ABS/PBT) 
●Blade: Resin(PPHOX)
Part Number
9WG1224G102-E
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSFrame thickness Rated Voltage Sensor specifications Classification Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Frame Shape Frame Material Speed ​code Life Expectancy
(h)

2,923,368 VND

1 Piece(s) 6 Day(s) or more 1038mmDC24VNAWaterproof3.8849135Without GussetAluminumG80000

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Model DC Fan Frame Size 120x120 Safety standards UL / TUV / CSA

Please check the type/dimensions/specifications of the part 9WG1224G102-E in the DC Fan / □120 mm Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 9WG1224G102-E trong chuỗi DC Fan / □120 mm Series.

Products like this...

Part Number
9G1212G102
9G1212G1D01
9G1212G4D01
9WP1212H101
9WP1212H1011
9WP1224H101
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSFrame thickness Rated Voltage Sensor specifications Classification Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Frame Shape Frame Material Speed ​code Life Expectancy
(h)

918,616 VND

1 Piece(s) 6 Day(s) or more -38mmDC12VNAStandard (general purpose)3.8849135With ribsResinG40000

951,225 VND

1 Piece(s) 6 Day(s) or more 1038mmDC12VLockStandard (general purpose)3.8849135With ribsResinG40000

919,353 VND

1 Piece(s) 6 Day(s) or more 1025mmDC12VLockStandard (general purpose)3.6851120With ribsResinG40000

1,960,796 VND

1 Piece(s) 14 Day(s) or more 1038mmDC12VPulseWaterproof2.83970.4With ribsResinH40000

1,960,796 VND

1 Piece(s) 6 Day(s) or more 1038mmDC12VPulseWaterproof2.83970.4Without GussetResinH40000

1,960,796 VND

1 Piece(s) 6 Day(s) or more 1038mmDC24VPulseWaterproof2.83970.4With ribsResinH40000