(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
San Ace DC Fan / 60 × 60 mm Series (Part Number)

San Ace DC Fan / 60 × 60 mm Series

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      347,696VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The delivery date is unstable due to the difficulty in obtaining materials, components, etc.
    Sales of products currently in stock may be temporarily suspended in the future depending on their availability.
    Products for which orders have been suspended are not expected to be restocked anytime soon.
  • The product images are representative images only. Please refer to the manufacturer's catalog for shape details.

Product Description

The application of ball bearing has realized the excellent performance and high reliability. Offering a wide variety of lineups (60 × 60 mm).

Features

●Compared with a cooling fans for alternating current power supply, it can greatly reduce power consumption. 
●Use shaft ball bearing in double for the bearings. Realized low noise and long life. 
●Easy operating simply by connecting DC power supply.(2 wires: red +/black-)

Usage

●Heat source cooling of communication equipment, control equipment, and power supply equipment etc.
●Blowing, circulation, and diffusion of air.

Specification

●Angular Dimension(mm):□60
●Thickness(mm):25
●Rated Voltage(V):DC24
●Air Volume(m3/min):0.530
●Static Pressure(Pa):40.2
●Sound Pressure Level (dB (A)):28
●Expected Life(Hour):60000
●SPQ(piece):1
●Protection Function: Burnout protection(Periodically cut off current when the blade is restrained), reverse connection protection
●Working Temperature Range: -10 to 60°C(free of condensation)

Materials

●Frame: Resin(ABS/PBT) 
●Blade: Resin(PPHOX)
Part Number
109R0624G4021
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSFrame thickness Rated Voltage Sensor specifications Classification Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Frame Shape Frame Material Speed ​code Life Expectancy
(h)
Special Priced Product Features

492,220 VND

1 Piece(s) 6 Day(s) or more -25mmDC24VNAStandard (general purpose)0.783987.3Without GussetResinG40000--

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Model DC Fan Frame Size 60x60 Safety standards UL / TUV / CSA

Please check the type/dimensions/specifications of the part 109R0624G4021 in the San Ace DC Fan / 60 × 60 mm Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 109R0624G4021 trong chuỗi San Ace DC Fan / 60 × 60 mm Series.

Products like this...

Part Number
109L0612H4D01
109L0612M402
109L0612S401
109R0624H401
109R0624H4011
109R0624J401
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSFrame thickness Rated Voltage Sensor specifications Classification Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Frame Shape Frame Material Speed ​code Life Expectancy
(h)
Special Priced Product Features

1,621,556 VND

1 Piece(s) 6 Day(s) or more 1025mmDC12VLockLong Life0.532840.2Without GussetAluminumH100000--

1,581,713 VND

1 Piece(s) 6 Day(s) or more 1025mmDC12VNALong Life0.362019.6Without GussetAluminumM100000--

1,628,791 VND

1 Piece(s) 6 Day(s) or more -25mmDC12VPulseLong Life0.653356.8Without GussetAluminumS100000--

524,091 VND

1 Piece(s) 6 Day(s) or more -25mmDC24VPulseStandard (general purpose)0.532840.2With ribsResinH60000--

524,091 VND

1 Piece(s) 6 Day(s) or more -25mmDC24VPulseStandard (general purpose)0.532840.2Without GussetResinH60000--

611,743 VND

1 Piece(s) 6 Day(s) or more -25mmDC24VPulseStandard (general purpose)1.0644155With ribsResinJ40000--